Valves,Sample Cylinder Valve Series | #V-556CDT


LOADING IMAGES
V-556CDT

Valves,Sample Cylinder Valve Series | #V-556CDT

Parker PGI’s Mini Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes, and styles.


Technical Specifications

  • Handle: 316 SS T-Handle (STD)
  • Valve Option: 1/4" M x F Straight Valve
  • Valve Material: Carbon Steel
  • Stem Seal Material: PTFE Packed
  • Valve Option: 1/4" M x F Straight Valve
  • Valve Material: Carbon Steel
  • Stem Seal Material: PTFE Packed
  • Handle Type: 316 SS T-Handle (STD)
  • Seat Material: Acetal Resin (STD)
Safety Warning

Item Information

Parker PGI’s Sample Cylinder Valve Series are compact needle valves designed specifically for use with sample cylinders. These valves utilize o-ring stem seals or PTFE stem packing to insure a positive seal.  

• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Applications:
• Sample extraction in cylinder

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516