Sporlan Mufflers | #405139


LOADING IMAGES
405139

Sporlan Mufflers | #405139

M-163-S


Technical Specifications

  • Diameter (mm) : 76.2 mm
  • Length (mm): 149.35 mm
  • Length (inch): 5.88"
  • Connection Size: 3/8" ODF
  • Nominal Size: 16
  • Diameter (inch): 3.00"
  • Model Number: M-163-S
  • Maximum Operating Pressure: 44.8 bar, 650 psi
  • Connection Size: 3/8 inch (ODF)
  • Length: 149.35 mm, 5.88 inch
  • Diameter: 76.2 mm, 3.00 inch
  • Size: 16 nom
Safety Warning

Item Information

Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.

Markets:
• Food Retail Refrigeration
• Air Conditioning - Commercial

Features/Benefits:
• Fully welded construction
• Bi-directional flow
• Powder coated finish gives maximum corrosion resistance

Applications:
• Air Conditioning – Commercial
• Refrigeration – Rack systems

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

Part Number
405139 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599