Sporlan Mufflers | Product Series

Filter by

    No filters selected

Connection Size

Diameter (inch)

Diameter (mm)

Nominal Size

Length (inch)

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Mufflers

Sporlan Mufflers

Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 44.8 bar, 650 psi
  • Connection Size: 1/4 to 7/8 inch (ODF)
  • Length: 109.47 to 248.92 mm, 4.31 to 9.8 inch
  • Diameter: 62 to 76.2 mm, 2.44 to 3.00 inch
  • Size: 05, 08, 16, 30 nom
Safety Warning

Full Product Description

Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.

Markets:
• Food Retail Refrigeration
• Air Conditioning - Commercial

Features/Benefits:
• Fully welded construction
• Bi-directional flow
• Powder coated finish gives maximum corrosion resistance

Applications:
• Air Conditioning – Commercial
• Refrigeration – Rack systems

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Connection Size Diameter (inch) Diameter (mm) Nominal Size Length (inch) Length (mm)
405144 3/8" ODF 2.44" 62 mm 5 4.31" 109.47 mm
405140 3/8" ODF 2.62" 66.5 mm 8 5.25" 133.35 mm
405141 1/2" ODF 2.62" 66.5 mm 8 5.44" 138.18 mm
405142 5/8" ODF 2.62" 66.5 mm 8 5.66" 143.76 mm
405139 3/8" ODF 3.00" 76.2 mm 16 5.88" 149.35 mm
405136 1/2" ODF 3.00" 76.2 mm 16 6.00" 152.4 mm
405131 5/8" ODF 3.00" 76.2 mm 16 6.31" 160.27 mm
405217 5/8" ODF 3.00" 76.2 mm 30 9.25" 234.95 mm
405146 7/8" ODF 3.00" 76.2 mm 30 9.80" 248.92 mm

687PDC
840599