Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.
Literature and Reference Materials |
---|
Low & High Side Filter-Drier Application Considerations |
Products | Connection Size | Diameter (inch) | Diameter (mm) | Nominal Size | Length (inch) | Length (mm) |
---|---|---|---|---|---|---|
405144 | 3/8" ODF | 2.44" | 62 mm | 5 | 4.31" | 109.47 mm |
405140 | 3/8" ODF | 2.62" | 66.5 mm | 8 | 5.25" | 133.35 mm |
405141 | 1/2" ODF | 2.62" | 66.5 mm | 8 | 5.44" | 138.18 mm |
405142 | 5/8" ODF | 2.62" | 66.5 mm | 8 | 5.66" | 143.76 mm |
405139 | 3/8" ODF | 3.00" | 76.2 mm | 16 | 5.88" | 149.35 mm |
405136 | 1/2" ODF | 3.00" | 76.2 mm | 16 | 6.00" | 152.4 mm |
405131 | 5/8" ODF | 3.00" | 76.2 mm | 16 | 6.31" | 160.27 mm |
405217 | 5/8" ODF | 3.00" | 76.2 mm | 30 | 9.25" | 234.95 mm |
405146 | 7/8" ODF | 3.00" | 76.2 mm | 30 | 9.80" | 248.92 mm |