Spool Type Logic Element | #10SLC2-A-25


LOADING IMAGES
10SLC2-A-25

Spool Type Logic Element | #10SLC2-A-25

REGIONAL - Parker offers an extensive line of spool type logic elements for direction, pressure and flow control. Normally-open and Normally-closed, internal or external pilots, pressures up to 6000 PSI (420 BAR) and flows up to 132 GPM (500 LPM.)


Technical Specifications

  • Maximum Flow Rate: 15 GAL/MIN, 57 L/MIN
  • Configuration: Normally Closed
  • Flow Direction: Nose to Side (1-2)
  • Switching Pressure: 25 PSI, 1.7 BAR
  • Dampening Orifice Included: No
  • Seal Material: Polyurethane EPS
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 15 Gal/min, 57 L/min
  • Configuration: Normally Closed (NC)
  • Flow Direction: Nose to Side (1-2)
  • Switching Pressure: 25 psi, 1.7 bar
  • Dampening Orifice Included: No
  • Seal Material: Polyurethane EPS
  • Flow Rate: n/a
  • Maximum Operating Pressure: 3500 psi, 240 bar
  • Maximum Inlet Pressure Rating: 3500 psi, 240 bar
  • Actuation Type: Pilot to Close
  • Leak Rate: 82 cm3/min 3500 Psi (240 bar)
  • Cavity Size: C10-3S
  • Function: Logic Valve
  • Operation Type: Pilot Operated
  • Pilot Location: External
  • Vented: Internal
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 16 lb-ft, 22 Nm
  • Operating Temperature: -35 to 225 °F, -37 to 107 °C
  • Maximum Operating Temperature: 225 °F, 107 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Weight: 0.3 lb, 0.14 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker’s spool type logic element valve family features a versatile range of screw-in elements that can provide flexible design solutions for many common cartridge valve applications with flows up to 500 lpm (132 gpm) and pressures up to 420 bar (6000 psi). Parker logic elements are small pilot controlled devices that offer system designers the advantage of using these valves in applications where the flow and pressure conditions may exceed the limits of typical cartridge valves. They can be used to control flow, pressure, or direction, and when applied in the proper arrangements, can perform multi-task control functions and will help reduce the size, cost, and complexity of integrated manifold systems.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Low leakage design
• High flow capacity
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Fixed pump unloading
• High flow pressure compensation
• Load-sense unloading
• Priority steering/braking
• Winch control

Additional Technical Insight:
Logic elements are commonly used in conjunction with smaller, low flow solenoid or pilot valves in order to provide pilot pressure to the logic element for higher flow applications.

Read More Show Less

CAD Drawings + Files

Part Number
10SLC2-A-25 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264