Poppet Type Logic Element | Product Series

Filter by

    No filters selected

Flow Rate

Configuration

Switching Pressure

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Poppet Type Logic Element

Poppet Type Logic Element

Parker logic elements are screw-in type cartridge valves that can be used to control flow, pressure, or direction up to 303 lpm and 240 bar, and when applied in the proper arrangements, can perform multi-task control functions.

Technical Specifications

  • Flow Rate: 15, 50, 80 Gal/min, 57, 189, 303 L/min
  • Configuration: Normally Closed
  • Switching Pressure: 25, 50, 75, 100, 150 psi, 1.7, 3.5, 5.2, 6.9, 10.3 bar
  • Seal Material: D-Ring (Standard), Fluorocarbon, Polyurethane EPS
  • Actuation Type: Pilot to Close, Vent to Open
  • Maximum Flow Rate: 15, 50, 80 Gal/min, 57, 189, 303 L/min
  • Maximum Operating Pressure: 3500 psi, 240 bar
  • Maximum Inlet Pressure Rating: 3500 psi, 240 bar
  • Leak Rate: 5 @ 3500 PSI (240 BAR) drops/min
  • Cavity Size: C10-3S, C16-3S, C20-3S
  • Function: Logic Valve
  • Flow Direction: Bi-directional, Side to Nose (2-1) preferred
  • Operation Type: Pilot Operated
  • Pilot Location: N/A, External
  • Vented: N/A, External
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 16, 16-20, 40, 83 lb-ft, 22, 22-27, 54, 113 Nm
  • Operating Temperature: -35 to +200, -35 to +225, -15 to +400 °F, -37 to +93, -37 to +107, -26 to +204 °C
  • Maximum Operating Temperature: +200, +225, +400 °F, +93, +107, +204 °C
  • Minimum Operating Temperature: -35, -15 °F, -37, -26 °C
  • Weight: 0.3 to 1.78 lbs, 0.14 to 0.81 kg
  • Body Material: N/A

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s poppet type logic element valve family features a versatile range of screw-in elements that, when used in the proper combinations, can provide flexible design solutions for many common cartridge valve applications with flows up to 303 lpm (80 gpm) and pressures up to 240 bar (3500 psi). Parker logic elements are small pilot controlled devices that offer system designers the advantage of using these valves in applications where the flow and pressure conditions may exceed the limits of typical cartridge valves. They can be used to control flow, pressure, or direction, and when applied in the proper arrangements, can perform multi-task control functions and will help reduce the size, cost, and complexity of integrated manifold systems.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Mobile

Features/Benefits:
• Low leakage design
• High flow capability
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Boom actuation
• Outrigger control
• Steering
• Winch control

Additional Technical Insight:
Logic elements are commonly used in conjunction with smaller, low flow solenoid or pilot valves in order to provide pilot pressure to the logic element for higher flow applications.

Related Documents

×
Products Flow Rate Configuration Switching Pressure Seal Material
10SLC1-A-25 15 GAL/MIN, 57 L/MIN Pilot to Close 25 PSI, 1.7 BAR Polyurethane EPS
10SLC1-A-25V 15 GAL/MIN, 57 L/MIN Pilot to Close 25 PSI, 1.7 BAR Fluorocarbon
10SLC1-A-50 15 GAL/MIN, 57 L/MIN Pilot to Close 50 PSI, 3.5 BAR Polyurethane EPS
10SLC1-A-50V 15 GAL/MIN, 57 L/MIN Pilot to Close 50 PSI, 3.5 BAR Fluorocarbon
10SLC1-A-75 15 GAL/MIN, 57 L/MIN Pilot to Close 75 PSI, 5.2 BAR Polyurethane EPS
10SLC1-A-75V 15 GAL/MIN, 57 L/MIN Pilot to Close 75 PSI, 5.2 BAR Fluorocarbon
10SLC1-A-100 15 GAL/MIN, 57 L/MIN Pilot to Close 100 PSI, 6.9 BAR Polyurethane EPS
10SLC1-A-100V 15 GAL/MIN, 57 L/MIN Pilot to Close 100 PSI, 6.9 BAR Fluorocarbon
10SLC1-A-150 15 GAL/MIN, 57 L/MIN Pilot to Close 150 PSI, 10.3 BAR Polyurethane EPS
10SLC1-A-150V 15 GAL/MIN, 57 L/MIN Pilot to Close 150 PSI, 10.3 BAR Fluorocarbon
16SLC1-A-25 50 GAL/MIN, 189 L/MIN Pilot to Close 25 PSI, 1.7 BAR Polyurethane EPS
16SLC1-A-25V 50 GAL/MIN, 189 L/MIN Pilot to Close 25 PSI, 1.7 BAR Fluorocarbon
16SLC1-A-50 50 GAL/MIN, 189 L/MIN Pilot to Close 50 PSI, 3.5 BAR Polyurethane EPS
16SLC1-A-50V 50 GAL/MIN, 189 L/MIN Pilot to Close 50 PSI, 3.5 BAR Fluorocarbon
16SLC1-A-75 50 GAL/MIN, 189 L/MIN Pilot to Close 75 PSI, 5.2 BAR Polyurethane EPS
16SLC1-A-75V 50 GAL/MIN, 189 L/MIN Pilot to Close 75 PSI, 5.2 BAR Fluorocarbon
16SLC1-A-100 50 GAL/MIN, 189 L/MIN Pilot to Close 100 PSI, 6.9 BAR Polyurethane EPS
16SLC1-A-100V 50 GAL/MIN, 189 L/MIN Pilot to Close 100 PSI, 6.9 BAR Fluorocarbon
16SLC1-A-150 50 GAL/MIN, 189 L/MIN Pilot to Close 150 PSI, 10.3 BAR Polyurethane EPS
16SLC1-A-150V 50 GAL/MIN, 189 L/MIN Pilot to Close 150 PSI, 10.3 BAR Fluorocarbon
20SLC1-A-25 80 GAL/MIN, 303 L/MIN Pilot to Close 25 PSI, 1.7 BAR Polyurethane EPS
16SLC1-C-50 50 GAL/MIN, 189 L/MIN Vent to Open 50 PSI, 3.5 BAR Polyurethane EPS
16SLC1-C-50V 50 GAL/MIN, 189 L/MIN Vent to Open 50 PSI, 3.5 BAR Fluorocarbon
16SLC1-C-75 50 GAL/MIN, 189 L/MIN Vent to Open 75 PSI, 5.2 BAR Polyurethane EPS
16SLC1-C-75V 50 GAL/MIN, 189 L/MIN Vent to Open 75 PSI, 5.2 BAR Fluorocarbon
16SLC1-C-100 50 GAL/MIN, 189 L/MIN Vent to Open 100 PSI, 6.9 BAR Polyurethane EPS
16SLC1-C-100V 50 GAL/MIN, 189 L/MIN Vent to Open 100 PSI, 6.9 BAR Fluorocarbon
16SLC1-C-150 50 GAL/MIN, 189 L/MIN Vent to Open 150 PSI, 10.3 BAR Polyurethane EPS
16SLC1-C-150V 50 GAL/MIN, 189 L/MIN Vent to Open 150 PSI, 10.3 BAR Fluorocarbon
20SLC1-A-25V 80 GAL/MIN, 303 L/MIN Pilot to Close 25 PSI, 1.7 BAR Fluorocarbon
20SLC1-A-50 80 GAL/MIN, 303 L/MIN Pilot to Close 50 PSI, 3.5 BAR Polyurethane EPS
20SLC1-A-50V 80 GAL/MIN, 303 L/MIN Pilot to Close 50 PSI, 3.5 BAR Fluorocarbon
20SLC1-A-75 80 GAL/MIN, 303 L/MIN Pilot to Close 75 PSI, 5.2 BAR Polyurethane EPS
20SLC1-A-75V 80 GAL/MIN, 303 L/MIN Pilot to Close 75 PSI, 5.2 BAR Fluorocarbon
20SLC1-A-100 80 GAL/MIN, 303 L/MIN Pilot to Close 100 PSI, 6.9 BAR Polyurethane EPS
20SLC1-A-100V 80 GAL/MIN, 303 L/MIN Pilot to Close 100 PSI, 6.9 BAR Fluorocarbon
20SLC1-A-150 80 GAL/MIN, 303 L/MIN Pilot to Close 150 PSI, 10.3 BAR Polyurethane EPS
20SLC1-A-150V 80 GAL/MIN, 303 L/MIN Pilot to Close 150 PSI, 10.3 BAR Fluorocarbon
16SLC1-C-25 50 GAL/MIN, 189 L/MIN Vent to Open 25 PSI, 1.7 BAR Polyurethane EPS
16SLC1-C-25V 50 GAL/MIN, 189 L/MIN Vent to Open 25 PSI, 1.7 BAR Fluorocarbon
LE101A02 15 GAL/MIN, 57 L/MIN Pilot to Close 25 PSI, 1.7 BAR D-Ring (Standard)
LE101A04 15 GAL/MIN, 57 L/MIN Pilot to Close 50 PSI, 3.5 BAR D-Ring (Standard)
LE101A05 15 GAL/MIN, 57 L/MIN Pilot to Close 75 PSI, 5.2 BAR D-Ring (Standard)
LE101A07 15 GAL/MIN, 57 L/MIN Pilot to Close 100 PSI, 6.9 BAR D-Ring (Standard)
LE101A10 15 GAL/MIN, 57 L/MIN Pilot to Close 150 PSI, 10.3 BAR D-Ring (Standard)

687PDC
327264