Poppet Type Logic Element | #LE101A04


LOADING IMAGES
LE101A04

Poppet Type Logic Element | #LE101A04

GLOBAL CORE - Parker poppet type logic elements can be used to control flow, pressure, or direction up to 303 lpm (80 gpm) and 240 bar (3500 psi), and when applied in the proper arrangements, can perform multi-task control functions.


Technical Specifications

  • Seal Material: D-Ring (Standard)
  • Configuration: Pilot to Close
  • Flow Rate: 15 GAL/MIN, 57 L/MIN
  • Switching Pressure: 50 PSI, 3.5 BAR
  • Division: Hydraulic Systems Division
  • Flow Rate: 15 Gal/min, 57 L/min
  • Configuration: Normally Closed
  • Switching Pressure: 50 psi, 3.5 bar
  • Seal Material: D-Ring (Standard)
  • Actuation Type: Pilot to Close
  • Maximum Flow Rate: 15 Gal/min, 57 L/min
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 345 bar
  • Leak Rate: 5 @ 3500 PSI (240 BAR) drops/min
  • Cavity Size: C10-3S
  • Function: Logic Valve
  • Flow Direction: Bi-directional, Side to Nose (2-1) preferred
  • Operation Type: Pilot Operated
  • Pilot Location: External
  • Vented: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 16-20 lb-ft, 22-27 Nm
  • Operating Temperature: -35 to +200 °F, -37 to +93 °C
  • Maximum Operating Temperature: +200 °F, +93 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Weight: 0.3 lb, 0.14 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s poppet type logic element valve family features a versatile range of screw-in elements that, when used in the proper combinations, can provide flexible design solutions for many common cartridge valve applications with flows up to 303 lpm (80 gpm) and pressures up to 240 bar (3500 psi). Parker logic elements are small pilot controlled devices that offer system designers the advantage of using these valves in applications where the flow and pressure conditions may exceed the limits of typical cartridge valves. They can be used to control flow, pressure, or direction, and when applied in the proper arrangements, can perform multi-task control functions and will help reduce the size, cost, and complexity of integrated manifold systems.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Mobile

Features/Benefits:
• Low leakage design
• High flow capability
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Boom actuation
• Outrigger control
• Steering
• Winch control

Additional Technical Insight:
Logic elements are commonly used in conjunction with smaller, low flow solenoid or pilot valves in order to provide pilot pressure to the logic element for higher flow applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264