Water Transfer Hose - 540P | #540P-6


LOADING IMAGES
540P-6

Water Transfer Hose - 540P | #540P-6

Parker's 540P has a FDA compliant polyethylene core tube. This hose was developed for specialty water applications such as potable water and has expanded into other applications including CO2 transfer and two part foam and insulation applications.


Technical Specifications

  • Hose Inside Diameter: 3/8
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Water, Welding Gases (Industrial Gases)
  • Specifications Met: FDA 21 CFR 177, SAE J517 and 100R7
  • Maximum Operating Pressure: 2250 psi, 15.5 MPa, 155 bar
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Application: Potable Water, De-ionized Water, CO2 Transfer, Dispensing
  • Weight: 0.09 lb/ft, 0.13 kg/m
  • Hose Inner Tube Material: Polyethylene (PE)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Compatible Fitting: 56 Series
  • Inside Diameter: 10 mm, 0.375 inch
  • Outside Diameter: 0.650 inch, 16.5 mm
  • Size: -6

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 540P hose for water is an excellent transfer hose for water because of the FDA compliant polyethylene core tube. With the non-leaching, plasticizer free polyethylene core tube, this thermoplastic hose is used in the food and beverage industry for the transfer of CO2 in fountain drink machines. A more industrial application is found in two part foam insulation and adhesive applications because the low-moisture permeability of the core tube minimizes moisture contamination of the media.

Markets:
• Potable Water Handling
• Fluid Handling
• Food/Beverage

Features/Benefits:
• Plasticizer free non-leaching core tube, making this hose ideal for a wide range of fluid and material handling applications and easy to clean
• Low-moisture permeability

Applications:
• Potable water delivery to remote sites
• Distilled and de-ionized water
• CO2 transfer in beverage / soft drink dispensing
• Foam insulation dispensing
• Adhesive dispensing

Certifications/Compliance:
• Meets/Exceeds SAE 100R7
• Core tube compliant with FDA Title 21

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$6.28 /ft

Quantity:
  This hose is sold only in increments of 250.
Shipping: Usually Ships within  14   business days
Extended Price: 250 X $6.28 = 1,570
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563