Spare Parts - Bladder Kits - (Europe) | #190542002XL


LOADING IMAGES
190542002XL

Spare Parts - Bladder Kits - (Europe) | #190542002XL

A wide range of genuine Parker replacement bladder kits is available for the reconditioning of your accumulator.


Technical Specifications

  • Elastomer Material: Xtra life (XL) NBR
  • Gas Valve Type (Inch): 7/8" 14 UNF (Model B)
  • Stem O.D. (mm): 22
  • Nominal Volume (l): 50
  • Product Type: EHV, KIT EHV 50-330 DIA22 VALVE B
  • Body Material: Carbon Steel
  • Application: Industrial
Safety Warning

Item Information

Genuine Parker Olaer bladder kits incorporate high quality replacement parts which offer a long and reliable life.

Parker bladder kits can be used to replace bladders in Parker accumulators as well as accumulators from other suppliers.

Markets:
• Industrial
• Renewable Energy
• Marine

Features/Benefits:
• Includes: Bladder, anti-extrusion ring assembly , Fuid port seal, Back-up seal ring (depending on the model),Back-up ring (depending on the model), O-Ring fluid port, gas valve plug, gas valve, valve nut.
• Multi-language User Instructions included with bladder kit.
• Delivered in a long term storage bag
• Genuine Parker spare parts
• Suitable to replace parts in other supplier accumulators.
• Other materials available on request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940