Slow Start Fittings | #FC908-8M-4G


LOADING IMAGES
FC908-8M-4G

Slow Start Fittings | #FC908-8M-4G

Slow start fittings protect your system by preventing sudden shocks. On start up, they control the pressure increase in the downstream circuit which helps prevent the risk of industrial accidents.


Technical Specifications

  • Connection 2 Thread Size (inch): na
  • Connection 1 Tube O.D. (mm): 8
  • Connection 2 Thread Size (mm): 1/4
  • Connection 2 Style: BSPP
  • Connection 1 Thread Size (mm): na
  • Connection 1 Thread Size (inch): na
  • Connection 1 Style: Push-to-Connect
  • Style: Tube to Pipe
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Nickel Plated Brass
  • Application: Pneumatics, Robotics, Textile, Semi-conductors, Packaging
  • Media: Compressed Air

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's slow start valves enables you to control the rate supply pressures introduced into your system after it has been vented (e.g. at the end of the work day, emergency stops or adjustments). Slow start valves gradually returns cylinders to the position they were in before the system was vented.
For use with the following Parker Parflex Division tubing.

• Semi-rigid nylon
• Nylon
• Fluoropolymer
• Polyurethane 95 Durometer Shore A

Markets:
• Factory Automation
• Textile
• Semiconductor
• Packaging

Features/Benefits:
Protection of Equipment & Personnel
• Prevents the risk of damage after any stoppage which requires the system to be vented
• Returns the control valve to its initial position in total safety
• Adjustment of the pressurization speed
• Protects the adjustment mechanism using a recessed adjustment screw

Mounted on FRL
• Protection for the whole system
• Simultaneous pressurization speed of the whole system

Mounted on Control Valve
• Protection of individual circuits
• Mounted on the control valve, it optimizes the pressurization speed of a specific cylinder

Applications:
• Pneumatic Circuits Protection
• Robotics

Read More Show Less

CAD Drawings + Files

Part Number
FC908-8M-4G IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547