Slow Start Fittings | Product Series

Filter by

    No filters selected

Style

Connection 1 Tube O.D. (mm)

Connection 1 Thread Size (inch)

Connection 1 Thread Size (mm)

Connection 1 Style

Connection 2 Thread Size (inch)

Connection 2 Thread Size (mm)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Slow Start Fittings

Slow Start Fittings

Slow start fittings protect your system by preventing sudden shocks. On start up, they control the pressure increase in the downstream circuit which helps prevent the risk of industrial accidents.

Technical Specifications

  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Nickel Plated Brass
  • Application: Pneumatics, Robotics, Textile, Semi-conductors, Packaging
  • Media: Compressed Air

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's slow start valves enables you to control the rate supply pressures introduced into your system after it has been vented (e.g. at the end of the work day, emergency stops or adjustments). Slow start valves gradually returns cylinders to the position they were in before the system was vented.
For use with the following Parker Parflex Division tubing.

• Semi-rigid nylon
• Nylon
• Fluoropolymer
• Polyurethane 95 Durometer Shore A

Markets:
• Factory Automation
• Textile
• Semiconductor
• Packaging

Features/Benefits:
Protection of Equipment & Personnel
• Prevents the risk of damage after any stoppage which requires the system to be vented
• Returns the control valve to its initial position in total safety
• Adjustment of the pressurization speed
• Protects the adjustment mechanism using a recessed adjustment screw

Mounted on FRL
• Protection for the whole system
• Simultaneous pressurization speed of the whole system

Mounted on Control Valve
• Protection of individual circuits
• Mounted on the control valve, it optimizes the pressurization speed of a specific cylinder

Applications:
• Pneumatic Circuits Protection
• Robotics

Related Documents

×
Products Style Connection 1 Tube O.D. (mm) Connection 1 Thread Size (inch) Connection 1 Thread Size (mm) Connection 1 Style Connection 2 Thread Size (inch) Connection 2 Thread Size (mm) Connection 2 Style
FC908-10M-4G Tube to Pipe 10 na na Push-to-Connect na 1/4 BSPP
FC908-10M-6G Tube to Pipe 10 na na Push-to-Connect na 3/8 BSPP
FC908-8M-4G Tube to Pipe 8 na na Push-to-Connect na 1/4 BSPP

687PDC
687547