Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Slow start fittings protect your system by preventing sudden shocks. On start up, they control the pressure increase in the downstream circuit which helps prevent the risk of industrial accidents.
California Residents: Prop-65 Warning
Literature and Reference Materials |
---|
Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
Quick Reference Guide - 3500-QRG |
Products | Style | Connection 1 Tube O.D. (mm) | Connection 1 Thread Size (inch) | Connection 1 Thread Size (mm) | Connection 1 Style | Connection 2 Thread Size (inch) | Connection 2 Thread Size (mm) | Connection 2 Style |
---|---|---|---|---|---|---|---|---|
FC908-10M-4G | Tube to Pipe | 10 | na | na | Push-to-Connect | na | 1/4 | BSPP |
FC908-10M-6G | Tube to Pipe | 10 | na | na | Push-to-Connect | na | 3/8 | BSPP |
FC908-8M-4G | Tube to Pipe | 8 | na | na | Push-to-Connect | na | 1/4 | BSPP |