Side to Nose Check Valves | #D06C2-10.0V


LOADING IMAGES
D06C2-10.0V

Side to Nose Check Valves | #D06C2-10.0V OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Flow Rate: 132 GAL/MIN, 500 L/MIN
  • Cracking Pressure: 145 PSI, 10 BAR
  • Seal Material: Fluorocarbon
  • Division: Mobile Hydraulic Systems Division Europe
  • Maximum Flow Rate: 132 Gal/min, 500 L/min
  • Cracking Pressure: 145 psi, 10 bar
  • Seal Material: Fluorocarbon
  • Flow Rate: 132 Gal/min, 500 L/min
  • Minimum Operating Pressure: 6000 psi
  • Maximum Operating Pressure: 420 bar
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Leak Rate: 3 drops/min @ 6000 Psi (420 bar)
  • Function: Side to Nose Check
  • Actuation Type: Pressure Sensing
  • Flow Direction: 1-2 Checked, 2-1 Free Flow
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Cavity Size: C16-2
  • Installation Torque: 74 lb-ft, 100 Nm
  • Operating Temperature: -15 to 400 °F, -26 to 204 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.57 lb, 0.26 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker’s dynamic side-to-nose style check valves are designed for unique applications where “reverse” check flow is required and flows from 19 to 500 lpm (5 to 132 gpm) and pressures up to 420 bar (6,000 psi) are needed. These valves can be used virtually anywhere a standard check valve would be utilized across several markets within mobile hydraulics, industrial hydraulics, and manufacturing while allowing more flexibility within manifold and hydraulic circuit design.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Fully guided poppet for smooth operation
• Side to nose design for ease of manifold design
• All external parts zinc plated

Applications:
• Check valve applications that require opposite porting

Read More Show Less

CAD Drawings + Files

Part Number
D06C2-10.0V IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264