Side to Nose Check Valves | #CVH104P75N


LOADING IMAGES
CVH104P75N

Side to Nose Check Valves | #CVH104P75N OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Flow Rate: 5 GAL/MIN, 34 L/MIN
  • Cracking Pressure: 75 PSI, 5.2 BAR
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 5 Gal/min, 34 L/min
  • Cracking Pressure: 75 psi, 5.2 bar
  • Seal Material: Nitrile
  • Flow Rate: 5 Gal/min, 34 L/min
  • Minimum Operating Pressure: 5000 psi
  • Maximum Operating Pressure: 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Leak Rate: 2 drops/min @ 5000 Psi (350 bar)
  • Function: Side to Nose Check
  • Actuation Type: Pressure Sensing
  • Flow Direction: 1-2 Checked, 2-1 Free Flow
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Cavity Size: C10-2
  • Installation Torque: 51 to 55 lb-ft, 69 to 75 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.18 lb, 0.08 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker’s dynamic side-to-nose style check valves are designed for unique applications where “reverse” check flow is required and flows from 19 to 500 lpm (5 to 132 gpm) and pressures up to 420 bar (6,000 psi) are needed. These valves can be used virtually anywhere a standard check valve would be utilized across several markets within mobile hydraulics, industrial hydraulics, and manufacturing while allowing more flexibility within manifold and hydraulic circuit design.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Fully guided poppet for smooth operation
• Side to nose design for ease of manifold design
• All external parts zinc plated

Applications:
• Check valve applications that require opposite porting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264