CARBOBLUE™ Diesel Exhaust Fluid (DEF) Suction Hose Factory Assemblies, Series 7215 | #72153PRNK-48


LOADING IMAGES
72153PRNK-48

CARBOBLUE™ Diesel Exhaust Fluid (DEF) Suction Hose Factory Assemblies, Series 7215 | #72153PRNK-48 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Inside Diameter: 19.1 mm, 3/4 inch
  • Outside Diameter: 27 mm, 1.060 inch
  • Nominal Hose Inside Diameter: 20 mm
  • Minimum Bend Radius: 115 mm, 4.5 inch
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Specifications Met: n/a
  • Cover Color: Black
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 2.25 lb/ea, 1 kg/ea

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7215 Carboblue Diesel Exhaust Fluid (DEF) Suction Hose Factory Assemblies provide excellent service in supplying DEF between storage tanks and dispensers. The robust construction provides crush resistance, kink resistance and full suction capability for maximum performance. The specially formulated hose tube is corrosion resistant to limit the possibility of contamination and diminished performance of on-board selective catalytic reduction (SCR) systems of heavy duty vehicles. The hose cover resists abrasion and weathering. Series 7215 hose assemblies incorporate corrosion resistant stainless steel permanent crimp couplings for a clean, safe and secure connection.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black peroxide cured EPDM for corrosion resistant compatibility to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength, and a wire helix for a path to conduct an electrical charge to ground.
• Cover: Black EPDM for abrasion and weathering resistance.
• Couplings: Stainless steel crimp for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• DEF
• Urea
-usage
• In-plant tank transfer
• Storage tank transfer
• Tank to pump transfer

Safety/Technical:
• Design Factor: 3:1
• Do not use for oil or fuel service.

Warnings:
• To avoid DEF contamination, use only hose designed for the application, and stainless steel couplings to fabricate hose assemblies.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583