Quick Coupling with ARO Profile, Series 14 | #14KAIW13MPN


LOADING IMAGES
14KAIW13MPN

Quick Coupling with ARO Profile, Series 14 | #14KAIW13MPN

Quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ARO profile which is most common in Benelux countries, Switzerland as well as in South Africa. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): 1/4
  • Hose I.D. (mm): na
  • Material: Brass nickel plated
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Diameter: 5,5 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 43 mm
  • Hex Size: 22 mm
  • Outside Diameter: 25 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 560 L/min
Safety Warning

Item Information

Parker's Quick Coupling Series 14 is a robust brass quick coupling with numerous connection options. The preferred application for this series is the compressed air technology. It's also particularly suited to use with water due to its brass valve.
The coupling system is developed for single-hand operation and the plug design is optimized through greater insert depth.

The right plug for series 14 can be found under series 22.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Single-hand operation for easy and fast connection
- Plug design optimized through greater insert depth

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
14KAIW13MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098