Quick Coupling with ARO Profile, Series 14 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D. (mm)

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with ARO Profile, Series 14

Quick Coupling with ARO Profile, Series 14

Quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ARO profile which is most common in Benelux countries, Switzerland as well as in South Africa. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 5.5 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: ARO
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Seal Material: NBR
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Brass
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Valve Included: Yes or No acc. to the version
  • Version: Single Shut-Off
  • Length: 35 up to 60 mm
  • Hex Size: 12 up to 24 mm
  • Outside Diameter: 12 to 25 mm
  • Flow Rate: 560 L/min
Safety Warning

Full Product Description

Parker's Quick Coupling Series 14 is a robust brass quick coupling with numerous connection options. The preferred application for this series is the compressed air technology. It's also particularly suited to use with water due to its brass valve.
The coupling system is developed for single-hand operation and the plug design is optimized through greater insert depth.

The right plug for series 14 can be found under series 22.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Single-hand operation for easy and fast connection
- Plug design optimized through greater insert depth

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D. (mm) Material
14KAAW13MPX Coupling Male Thread - parallel 1/4 na Brass
14KAAW13MPN Coupling Male Thread - parallel 1/4 na Brass nickel plated
14KAAW17MPX Coupling Male Thread - parallel 3/8 na Brass
14KAAW17MPN Coupling Male Thread - parallel 3/8 na Brass nickel plated
14KAAW21MPX Coupling Male Thread - parallel 1/2 na Brass
14KAAW21MPN Coupling Male Thread - parallel 1/2 na Brass nickel plated
14KAIW13MPX Coupling Female Thread - parallel 1/4 na Brass
14KAIW13MPN Coupling Female Thread - parallel 1/4 na Brass nickel plated
14KAIW17MPX Coupling Female Thread - parallel 3/8 na Brass
14KAIW17MPN Coupling Female Thread - parallel 3/8 na Brass nickel plated
14KAIW21MPX Coupling Female Thread - parallel 1/2 na Brass
14KAIW21MPN Coupling Female Thread - parallel 1/2 na Brass nickel plated
14KATF06MPX Coupling Hose Barb na 6 Brass
14KATF06MPN Coupling Hose Barb na 6 Brass nickel plated
14KATF08MPX Coupling Hose Barb na 8 Brass
14KATF08MPN Coupling Hose Barb na 8 Brass nickel plated
14KATF09MPX Coupling Hose Barb na 9 Brass
14KATF09MPN Coupling Hose Barb na 9 Brass nickel plated
14KATF10MPX Coupling Hose Barb na 10 Brass
14KATF10MPN Coupling Hose Barb na 10 Brass nickel plated
14KATF13MPX Coupling Hose Barb na 13 Brass
14KATF13MPN Coupling Hose Barb na 13 Brass nickel plated
14KAIN13MPX Coupling Female Thread - NPSF 1/4 na Brass

687PDC
A43098