Premium Safety Quick Coupling with a Self-Venting System, Series 14 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Safety Quick Coupling with a Self-Venting System, Series 14

Premium Safety Quick Coupling with a Self-Venting System, Series 14

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ARO profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 5,5 mm
  • Application: Pneumatic
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: ARO
  • Maximum Operating Pressure: 170 psi, 12 bar
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Media: Pneumatic Media
  • Valve Type: High Flow Air, Poppet
  • Valve Included: Yes
  • Version: Self-Venting
  • Length: 57 to 71 mm
  • Hex Size: 22 to 24 mm
  • Outside Diameter: 31 mm
  • Materials of Construction: Brass
  • Seal Material: NBR
  • Safety Features: Self-Venting
Safety Warning

Full Product Description

Parker's Premium Safety Quick Coupling Series 14 with a self-venting system according to ISO C. The self-venting takes place during disconnection – no risk of pressurized hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The plastic sleeve does not scratch working surfaces.

The right plug for self-venting series 14 can be found under series 22.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Safety Coupling with self-venting mechanism according to ISO C
- No whiplash effect due to the self-venting which takes place during disconnection
- Plastic sleeve - no scratching of the working surfaces

Applications:
- Pneumatic Tools
- Pneumatic Airline Systems
- Assembly Lines

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
14KEAK13MPN Coupling Male Thread - tapered 1/4 na
14KEAK17MPN Coupling Male Thread - tapered 3/8 na
14KEAK21MPN Coupling Male Thread - tapered 1/2 na
14KEIW13MPN Coupling Female Thread - parallel 1/4 na
14KEIW17MPN Coupling Female Thread - parallel 3/8 na
14KEIW21MPN Coupling Female Thread - parallel 1/2 na
14KETF06MPN Coupling Hose Barb na 6
14KETF08MPN Coupling Hose Barb na 8
14KETF09MPN Coupling Hose Barb na 9
14KETF10MPN Coupling Hose Barb na 10
14KETF13MPN Coupling Hose Barb na 13

687PDC
A43098