Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB | #04-NCB


LOADING IMAGES
04-NCB

Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB | #04-NCB

Static-dissipative, extra flexible PTFE hose designed with half the minimum bend radius of conventional smoothbore products.


Technical Specifications

  • Hose Style: Static-Dissipative
  • Hose I.D. (inch): 0.26
  • Specifications Met: USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Maximum Operating Pressure: 725 psi, 5 MPa, 50 bar
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Bend Radius: 1 inch, 25 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Application: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Pharmaceutical
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Weight: 0.02 lb/ft, 0.03 kg/m
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Media: Chemicals (Paint), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water
  • Hose Reinforcement Material: Green Nomex
  • Outside Diameter: 0.480 inch, 12.2 mm
  • Product Style: Static Dissipative
  • Size: -4
  • Product Type: PTFE Hose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Nomex braided hose assemblies offer superior flexibility, allowing them to route through tight areas and eliminate RFI issues seen in many applications having stainless steel reinforcements. They are also less susceptible to cracking from stress or flexing than metal hose assemblies. For abrasion resistance, a polyester monofilament scuff sleeve can be added.

A Nomex braided hose is extremely light weight and about 40% lighter than a typical stainless steel braided hose. With nearly the same temperature resistance, up to 400°F, Nomex is a much cooler reinforcement allowing operators to handle hoses without the risk of a burn. These hoses are sold as factory-made assemblies only and it is available with a static dissipative core tube.

Markets:
• Pharmaceutical
• Food & Beverage
• Cosmetics
• Industrial

Features/Benefits:
• Very light weight
• Superior flexibility
• Kink and vacuum resistant
• Eliminates RFI issues
• Available with a static dissipative core tube

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)


Applications:
• Fluid handinling
• Chemical transfer
• Paint

Technical Specifications:
• Available with a static dissipative core tube (NCB)



Nomex® is a registered trademark of E. I. du Pont de Nemours and Company.




Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563