Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB | Product Series

Filter by

    No filters selected

Hose Style

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB

Seamless Convoluted PTFE with Nomex® Braid - NCW/NCB

PTFE hose with a nomex braid eliminates RFI issues and theyare also less susceptible to cracking from stress or flexing than metal hose assemblies.

Technical Specifications

  • Cover Color: n/a
  • Media: Chemicals (Adhesive, Glue), Chemicals - Check your fluid compatibility with our catalogue chart., Dry Abrasive Powders, Food & Beverage, Industrial Fluids, Pharmaceutical Fluids, Welding Gases (Technical Gases)
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Inside Diameter: 0.260 inch, 0.370 inch, 0.500 inch, 0.750 inch, 1 inch, 6.4 to 25 mm
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Operating Pressure: 14 to 50 bar, 1.4 to 5.0 MPa, 200 to 725 psi
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Application: Chemical Transfer, Diagnostics, Fluid Handling, Food & Beverage Processing, Instrumentation, Medical, Pharmaceutical, Transportation
  • Product Type: PTFE Hose
  • Minimum Bend Radius: 1 to 4 inch, 25 to 102 mm
  • Product Style: Convoluted
  • Outside Diameter: 0.480 inch, 0.580 inch, 0.770 inch, 1.050 inch, 1.330 inch, 6.4 to 25 mm
  • Size: -4 to -16
  • Weight: 0.03 to 0.32 lb/ft, 0.02 to 0.22 kg/m
  • Hose Inner Tube Material: Natural, Polytetrafluoroethylene (PTFE), Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: n/a
  • Design Factor: 4
  • Hose Reinforcement Material: Green Nomex
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Nomex braided hose assemblies offer superior flexibility, allowing them to route through tight areas and eliminate RFI issues seen in many applications having stainless steel reinforcements. They are also less susceptible to cracking from stress or flexing than metal hose assemblies. For abrasion resistance, a polyester monofilament scuff sleeve can be added.

A Nomex braided hose is extremely light weight and about 40% lighter than a typical stainless steel braided hose. With nearly the same temperature resistance, up to 400°F, Nomex is a much cooler reinforcement allowing operators to handle hoses without the risk of a burn. These hoses are sold as factory-made assemblies only and it is available with a static dissipative core tube.

Markets:
• Pharmaceutical
• Food & Beverage
• Cosmetics
• Industrial

Features/Benefits:
• Very light weight
• Superior flexibility
• Kink and vacuum resistant
• Eliminates RFI issues
• Available with a static dissipative core tube

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)


Applications:
• Fluid handinling
• Chemical transfer
• Paint

Technical Specifications:
• Available with a static dissipative core tube (NCB)



Nomex® is a registered trademark of E. I. du Pont de Nemours and Company.




Related Documents

×
Products Hose Style Hose I.D. (inch)
04-NCW Natural 0.26
06-NCW Natural 0.37
08-NCW Natural 0.5
12-NCW Natural 0.75
16-NCW Natural 1
04-NCB Static-Dissipative 0.26
06-NCB Static-Dissipative 0.37
08-NCB Static-Dissipative 0.5
12-NCB Static-Dissipative 0.75
16-NCB Static-Dissipative 1

687PDC
687563