OBSOLETE: Heavy Wall Convoluted PTFE Hose with 316 Stainless Steel Braid - SCWV/SCBV | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Heavy Wall Convoluted PTFE Hose with 316 Stainless Steel Braid - SCWV/SCBV

OBSOLETE: Heavy Wall Convoluted PTFE Hose with 316 Stainless Steel Braid - SCWV/SCBV OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a, Natural
  • Media: Air, Chemicals (Paint), Industrial Fluids, Water
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Weight: 0.20 to 3.13 kg/m, 0.26 to 2.71 kg/m, 0.14 to 2.10 lb/ft, 0.17 to 1.82 lb/ft
  • Maximum Operating Temperature: 500 °F, 212 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Minimum Bend Radius: 2 to 14 inch, 2 to 16 inch, 51 to 356 mm, 51 to 406 mm
  • Size: -8 to -64
  • Inside Diameter: 1/2 to 3 inch, 1/2 to 4 inch, 13 to 102 mm, 13 to 76 mm
  • Maximum Operating Pressure: 10 to 35 bar, 12 to 35 bar, 1.0 to 3.5 MPa, 1.2 to 3.5 MPa, 150 to 500 psi, 175 to 500 psi
  • Application: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Industrial, Manufacturing, Medical, Pharmaceutical, Processing, Semiconductor
  • Product Type: PTFE Hose
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Hose Reinforcement Material: Braid of 316 Stainless Steel
  • Product Style: Static Dissipative
  • Outside Diameter: 0.750 to 4.760 inch, 0.760 to 3.830 inch, 19 to 121 mm, 19.3 to 97.3 mm
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

SCWV/SCBV Heavy Wall Convoluted PTFE Hoses feature a heavier wall core tube (up to33% more PTFE) than SCW/SCB hoses, allowing them to handle vacuum applications at elevated temperatures. They feature a stainless steel braid reinforcement for increased durability, exceptional chemical compatibility, and an open pitch design for additional kink resistance and reduced permeation. Unlike metal hose, which is susceptible to stress and cracking in flexing applications, Parker’s SCWV/SCBV reveals no signs of stress cracking, even after 1 million cycles of flex testing.

SCWV/SCBV hoses are manufactured from virgin convoluted PTFE tubing in a FDA compliant natural or non-FDA compliant black static-dissipative style. For more information regarding specific operating parameters and technical specifications, refer to the literature listed on the Product Support tab.

Markets:
• Fluid Handling
• Industrial
• Paint
• Semiconductor
• Food & Beverage

Features/Benefits:
• High temperature hose
• Thick wall core tube has up to 33% more PTFE to handle vacuum applications at elevated temperatures
• Open pitch design for additional kink resistance and reduced permeation
• Excellent chemical compatibility
• Easy cleaning
• Non-adhesive

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Semiconductor

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
• Factory-made assemblies only
• Not suggested for steam-cold water cycling applications
• Used with PAGE fittings and crimp collar SC300 only
• Vacuum wire recommended for 2-1/2, 3 and 4 inch in high temperature / high vacuum applications

Related Documents

×
Products Hose I.D. (inch) Hose Style
08-SCWV 1/2 Natural, Stainless Steel Braid
12-SCWV 3/4 Natural, Stainless Steel Braid
16-SCWV 1 Natural, Stainless Steel Braid
20-SCWV 1-1/4 Natural, Stainless Steel Braid
24-SCWV 1-1/2 Natural, Stainless Steel Braid
32-SCWV 2 Natural, Stainless Steel Braid
40-SCWV 2-1/2 Natural, Stainless Steel Braid
48-SCWV 3 Natural, Stainless Steel Braid
64-SCWV 4 OBSOLETE: Natural, Stainless Steel Braid
08-SCBV 1/2 Static Dissipative, Stainless Steel Braid
12-SCBV 3/4 Static Dissipative, Stainless Steel Braid
16-SCBV 1 Static Dissipative, Stainless Steel Braid
20-SCBV 1-1/4 Static Dissipative, Stainless Steel Braid
24-SCBV 1-1/2 Static Dissipative, Stainless Steel Braid
32-SCBV 2 Static Dissipative, Stainless Steel Braid
40-SCBV 2-1/2 Static Dissipative, Stainless Steel Braid
48-SCBV 3 Static Dissipative, Stainless Steel Braid
64-SCBV 4 OBSOLETE: Static Dissipative, Stainless Steel Braid

687PDC
687563