OBSOLETE: Heavy Wall Convoluted PTFE Hose with 316 Stainless Steel Braid - SCWV/SCBV | #40-SCBV


LOADING IMAGES
40-SCBV

OBSOLETE: Heavy Wall Convoluted PTFE Hose with 316 Stainless Steel Braid - SCWV/SCBV | #40-SCBV OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2-1/2
  • Hose Style: Static Dissipative, Stainless Steel Braid
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE) Static Dissipative
  • Design Factor: 4:1
  • Media: Air, Chemicals (Paint), Industrial Fluids, Water
  • Specifications Met: USP Class VI (compliant core tube)
  • Maximum Operating Pressure: 200 psi, 1.4 MPa, 14 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Bend Radius: 12 inch, 305 mm
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Compatible Fitting: PAGE Series
  • Application: Fluid Handling, Chemical Transfer, Manufacturing, Industrial, Food & Beverage Processing, Medical, Processing, Semiconductor, Pharmaceutical
  • Inside Diameter: 2-1/2 inch, 64 mm
  • Weight: 1.52 lb/ft, 2.26 kg/m
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28 Inch-Hg, 711.2 mm-Hg
  • Size: -40
  • Outside Diameter: 3.290 inch, 83.5 mm
  • Hose Reinforcement Material: Braid of 316 Stainless Steel
Safety Warning

Item Information

SCWV/SCBV Heavy Wall Convoluted PTFE Hoses feature a heavier wall core tube (up to33% more PTFE) than SCW/SCB hoses, allowing them to handle vacuum applications at elevated temperatures. They feature a stainless steel braid reinforcement for increased durability, exceptional chemical compatibility, and an open pitch design for additional kink resistance and reduced permeation. Unlike metal hose, which is susceptible to stress and cracking in flexing applications, Parker’s SCWV/SCBV reveals no signs of stress cracking, even after 1 million cycles of flex testing.

SCWV/SCBV hoses are manufactured from virgin convoluted PTFE tubing in a FDA compliant natural or non-FDA compliant black static-dissipative style. For more information regarding specific operating parameters and technical specifications, refer to the literature listed on the Product Support tab.

Markets:
• Fluid Handling
• Industrial
• Paint
• Semiconductor
• Food & Beverage

Features/Benefits:
• High temperature hose
• Thick wall core tube has up to 33% more PTFE to handle vacuum applications at elevated temperatures
• Open pitch design for additional kink resistance and reduced permeation
• Excellent chemical compatibility
• Easy cleaning
• Non-adhesive

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Semiconductor

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
• Factory-made assemblies only
• Not suggested for steam-cold water cycling applications
• Used with PAGE fittings and crimp collar SC300 only
• Vacuum wire recommended for 2-1/2, 3 and 4 inch in high temperature / high vacuum applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563