Crimp Style Hydraulic Hose Fitting – S6 Series Fittings | #14NS6-32-32


LOADING IMAGES
14NS6-32-32

Crimp Style Hydraulic Hose Fitting – S6 Series Fittings | #14NS6-32-32

Parker's S6 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Shape: Elbow 90°
  • Hose I.D. (inch): 2"
  • Product Style: SAE Code 61 Flange Head, 5000 psi
  • Flange Size: 2"
  • Port Connection: 2"
  • Connection Size: n/a
  • Flange Size: 2 inch
  • Product Style: SAE Code 61 Flange Head - 5,000 Psi
  • Shape: Elbow 90°
  • Materials of Construction: Steel
  • Port Size: 2 inch
  • Hose Inside Diameter: 2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's S6 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The S6 series fittings are compatible with hydraulic constant working pressure hose, P35. The S6 series fittings are available in the 2” and have a wide variety of end configurations.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Oil Field Service
• Waste & Refuse
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• P35

Read More Show Less

CAD Drawings + Files

Part Number
14NS6-32-32 STP

Ok

x

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Communities, Blogs & Industry Links
Hydraulic Fitting Orientation
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583