DYNAFLEX® PVC Standard Duty Suction Hose, Series 7560 | #7560-1000


LOADING IMAGES
7560-1000

DYNAFLEX® PVC Standard Duty Suction Hose, Series 7560 | #7560-1000 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 120
  • Design Factor: 3:1
  • Cover Material: PVC
  • Application: PVC Hose
  • Media: Dry Abrasive Powders (Debris), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Sewage), Wet Abrasive Powders (Slurry)
  • Specifications Met: n/a
  • Inside Diameter: 1 inch, 25.4 mm
  • Package Type: Coil
  • Outside Diameter: 1.240 inch, 31.5 mm
  • Hose Inner Tube Material: Green, PVC
  • Hose Reinforcement Material: PVC Helix
  • Cover Color: Green
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 23 °F, -5 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Vacuum Pressure Rating: 22 Inch-Hg
  • Weight: 0.25 lb/ft, 0.37 kg/m
  • Minimum Bend Radius: 4.5 inch, 114.3 mm
  • Maximum Operating Pressure: 120 psi, 8.3 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 7560 Dynaflex PVC Standard Duty Suction Hose provides lightweight and economical low pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and a smooth tube for unimpeded flow. The hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Green PVC for economical service to 140°F.
• Reinforcement: White PVC helical rod for vacuum service.
• Cover: Green PVC for resistance to abrasion and weathering.

Applications:
- media
• Abrasive materials
• Debris
• Mild chemicals
• Slurries
• Sewage
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 22in Hg
• Do not use in applications where a static charge may develop unless externally grounded.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583