GULLY WASHER® PVC Standard Duty Lay Flat Water Discharge Hose, Series 7541 | #7541-3001


LOADING IMAGES
7541-3001

GULLY WASHER® PVC Standard Duty Lay Flat Water Discharge Hose, Series 7541 | #7541-3001

Gully Washer PVC Standard Duty Lay Flat Water Discharge Hose is designed for water transfer in applications to 140°F and 70 psi, Series 7541


Technical Specifications

  • Hose I.D. (inch): 3
  • Maximum Working Pressure (psi): 60
  • Cover Material: PVC
  • Application: PVC Hose
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Inside Diameter: 3 inch, 76.2 mm
  • Hose Reinforcement Material: 3 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 3.110 inch, 79 mm
  • Hose Inner Tube Material: Black, Nitrile/PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Weight: 0.30 lb/ft, 0.45 kg/m
  • Maximum Operating Pressure: 60 psi, 4.1 bar
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7541 Gully Washer PVC Standard Duty Lay Flat Water Discharge Hose is lightweight and rolls up flat for easy handling, storage and transportation. The distinctive blue cover is easy to identify and resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Blue nitrile/PVC for economical service to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Blue PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in 300-foot continuous lengths for maximum versatility in application and efficient inventory management.

Applications:
- media
• Mild chemicals
• Slurries
• Water
- usage
• Drainage systems
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583