Push-to-Connect Dry Break Quick Coupling - Series NSP | #NSP-251-6MO-BU


LOADING IMAGES
NSP-251-6MO-BU

Push-to-Connect Dry Break Quick Coupling - Series NSP | #NSP-251-6MO-BU

Dry break brass or stainless steel quick coupling system with nominal diameter 6, 9 or 12 for thermal management applications up to 60 bar.


Technical Specifications

  • Connection Type: Male ORB
  • Diameter: 0.87 inch
  • Product Type: Coupling
  • Valve Included: Yes
  • Version: Dry-Break
  • Connection Thread Size: 9/16-18
  • Length: 2.39 inch
  • Hex Size: 0.88 inch
  • Outside Diameter: 1/4 inch
  • Materials of Construction: Stainless steel
  • Seal Material: EPDM
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Maximum Operating Pressure: 150 psi
  • Application: Thermal Management
  • Hose Inside Diameter: na

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Push-to-Connect Quick Connect Coupling Series NSP are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces. The series NSP is a coupling system with single-hand operation. Series NSP can be used either with water and heat transfer oils.

Markets:
- Molding machinery
- Electronic cooling
- Power generation and conversion

Features/Benefits:
- Low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Push-to-Connect function
- Excellent resistance to vibrations and mechanical stresses

Applications:
- Cooling of electronic components
- Water and coolant lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614