Dry Break Quick Connect Coupling - Series NSE | Product Series

Filter by

    No filters selected

Type

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dry Break Quick Connect Coupling - Series NSE

Dry Break Quick Connect Coupling - Series NSE

Dry break stainless steel quick coupling system with nominal diameter 19 for thermal management applications up to 15 bar.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 19 nom
  • Application: Thermal Management
  • Brand: Parker
  • Fitting Connection Type: Female Thread, Male Thread
  • Interchange Type: Parker Profile
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Valve Type: Non-Spill / FlatFace
  • Valve Included: yes
  • Version: Flat-sealing
  • Connection Thread Size: 3/4, 1 inch
  • Length: 60,3 up to 96,6 mm
  • Hex Size: 38 mm
  • Outside Diameter: 42, na mm
  • Materials of Construction: Stainless Steel
  • Seal Material: FKM
Safety Warning

Full Product Description

Parker's Quick Connect Coupling Series NSE are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces when high flow is needed. The series NSE is a coupling system with two-hand operation, i.e. both hands are required when connect/disconnect.

Markets:
- Power generation and conversion
- Electronic cooling

Features/Benefits:
- High flow with low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Reduced dimensions compared to flow capacities

Applications:

- Thermal Management 

- Cooling of electronic components
- Water and coolant lines

Related Documents

×
Products Type Connection Type
NSE-751-12MBO Coupling Male Thread
NSE-751-16FB Coupling Female Thread
NSE-752-12MBO Plug Male Thread
NSE-752-16FB Plug Female Thread

687PDC
687614