Dry Break Quick Connect Coupling - Series NSE | #NSE-752-12MBO


LOADING IMAGES
NSE-752-12MBO

Dry Break Quick Connect Coupling - Series NSE | #NSE-752-12MBO

Dry break stainless steel quick coupling system with nominal diameter 19 for thermal management applications up to 15 bar.


Technical Specifications

  • Connection Type: Male Thread
  • Type: Plug
  • Diameter: 19 nom
  • Valve Included: yes
  • Version: Flat-sealing
  • Connection Thread Size: 3/4 inch
  • Length: 60,3 mm
  • Hex Size: 38 mm
  • Outside Diameter: na
  • Materials of Construction: Stainless Steel
  • Seal Material: FKM
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 15 bar
  • Application: Thermal Management
Safety Warning

Item Information

Parker's Quick Connect Coupling Series NSE are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces when high flow is needed. The series NSE is a coupling system with two-hand operation, i.e. both hands are required when connect/disconnect.

Markets:
- Power generation and conversion
- Electronic cooling

Features/Benefits:
- High flow with low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Reduced dimensions compared to flow capacities

Applications:

- Thermal Management 

- Cooling of electronic components
- Water and coolant lines

Read More Show Less

CAD Drawings + Files

Part Number
NSE-752-12MBO STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614