Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Dry break brass or stainless steel quick coupling system with nominal diameter 6, 9 or 12 for thermal management applications up to 60 bar.
Compliance, Certifications & Safety |
---|
Safety instructions Quick Couplings |
Products | Connection Type |
---|---|
NSP-251-16MCL | Male Thread - metric |
NSP-251-C16MCL | Male Thread - metric - 90° Elbow |
NSP-251-4MBE | Male Thread - BSPP |
NSP-251-4FB | Female Thread - BSPP |
NSP-251-6PL | Hose Barb |
NSP-251-6HB-RD | Hose Barb |
NSP-251-6MO-BU | Male ORB |
NSP-251-6MO-RD | Male ORB |
NSP-252-6HB-BU | Hose Barb |
NSP-252-6MO-BU | Male ORB |
NSP-252-6MO-RD | Male ORB |