PU tubing - Series HUMCE | #HUMCE-0620002C


LOADING IMAGES
HUMCE-0620002C

PU tubing - Series HUMCE | #HUMCE-0620002C

Parker HUMCE series PU tubing is perfect for pneumatic applications. It is allowed for up to 50% space reduction when comparing to semi-rigid PA tubing.


Technical Specifications

  • Color: Green
  • Pipe O.D. (mm): 6
  • Length (m): 200
  • Weight: 5.33 kg
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Pressure: 10 bar
  • Operating Pressure: 0 bar
  • Materials of Construction: Polyurethane Ester
Safety Warning

Item Information

Parker HUMCE PU tubing is made of high-end raw material. We strictly control the manufacturing process to make sure it is the optimal solution for high-demands within limited spaces. Meanwhile, this PU range conforms to the RoHS directive.

Markets:
• Automation
• Industrial robots
• Textile Machines
• Electronics
• Automotive in Plant
• Pneumatic

Features/Benefits:
• Premium bend radius
• Good vibration absorption
• Excellent reliability


Application:
• Compressed air
• Vacuum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688896