0703 00 01 Blowgun Kits | Product Series

Filter by

    No filters selected

Working Length (mm)

Color

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
0703 00 01 Blowgun Kits

0703 00 01 Blowgun Kits

Parker 0703 Blowgun Kits remains an essential item of equipment for any blowing or spraying operation in the industrial environment.

Technical Specifications

  • Size: 8 mm
  • Tube Material: Polyurethane
  • Product Type: Kits
  • Maximum Operating Pressure: 10 bar
Safety Warning

Full Product Description

Parker 0703 00 01 Blowgun kits is a package including one blowgun, recoil tube and one fitting. It’s easy to install and comfortable to use. Packaging is designed to facilitate self-service sales.

Markets:
• Automation
• Industrial robots
• Textile Machines
• Electronics
• Automotive in Plant
• Pneumatic

Features/Benefits:
• Ready for use
• Safety & Performance:
• Customization on request:

Application:
• Manufacturing workshops
• Cleaning
• Blowing
• Mixing
• Ejection
• Cooling
• Packaging

Compatible fluids:
• Compressed air

Related Documents

×
Products Working Length (mm) Color Type
0703 00 01 01WX 200 black Standard
0703 00 01 02WX 200 blue Standard
0703 00 01 03WX 400 black Standard
0703 00 01 04WX 400 blue Standard
0703 00 01 05WX 600 black Standard
0703 00 01 06WX 600 blue Standard
0703 00 01 07WX 200 black Safety
0703 00 01 08WX 200 blue Safety
0703 00 01 09WX 400 black Safety
0703 00 01 10WX 400 blue Safety
0703 00 01 11WX 600 black Safety
0703 00 01 12WX 600 blue Safety

687PDC
688896