0703 00 01 Blowgun Kits | #0703 00 01 01WX


LOADING IMAGES
0703 00 01 01WX

0703 00 01 Blowgun Kits | #0703 00 01 01WX

Parker 0703 Blowgun Kits remains an essential item of equipment for any blowing or spraying operation in the industrial environment.


Technical Specifications

  • Color: black
  • Working Length (mm): 200
  • Type: Standard
  • Maximum Operating Pressure: 10 bar
Safety Warning

Item Information

Parker 0703 00 01 Blowgun kits is a package including one blowgun, recoil tube and one fitting. It’s easy to install and comfortable to use. Packaging is designed to facilitate self-service sales.

Markets:
• Automation
• Industrial robots
• Textile Machines
• Electronics
• Automotive in Plant
• Pneumatic

Features/Benefits:
• Ready for use
• Safety & Performance:
• Customization on request:

Application:
• Manufacturing workshops
• Cleaning
• Blowing
• Mixing
• Ejection
• Cooling
• Packaging

Compatible fluids:
• Compressed air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688896