Polyurethane Recoil Hose -Series HUMCER | Product Series

Filter by

    No filters selected

Color

Inside Diameter (mm)

Working Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyurethane Recoil Hose -Series HUMCER

Polyurethane Recoil Hose -Series HUMCER

Parker HUMCE Recoil hose is polyurethane recoil with small recoil diameter and good impact resistance.

Technical Specifications

  • Application: Pneumatics
  • Maximum Operating Pressure: 1 MPa, 145 psi, 10 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Cover Color: Black, Blue
  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: REACH, RoHS 2011/65/EC
  • Compatible Fitting: Barbed Fittings
  • Inside Diameter: 2.5 to 8 mm
  • Hose Reinforcement Material: n/a
  • Minimum Bend Radius: 10 to 35 mm
  • Outside Diameter: 4 to 12 mm
  • Working Length: 2 to 10 m
  • Weight: 0.0175 to 0.14 kg/m
  • Diameter: 28 to 84 mm
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyurethane
Safety Warning

Full Product Description

Parker HUMCE Recoil is perfect for installation requiring flexibility in confined spaces. It has good resistance to shock and abrasion, and allowed for easy and safe operation of pneumatic equipment.

Markets:
•Automation
•Food & Beverage Machines
•Pneumatics Industry

Features/Benefits:
•Safety & Performance:
•Customization on request:

Application:
•Machine Tools;
•Industrial Assembly
•Pneumatics
•In-plant Automotive
•Workshops

Compatible fluids:
•Compressed air

Related Documents

×
Products Color Inside Diameter (mm) Working Length (mm)
HUMCE-040201R Black 2.5 200
HUMCE-040401R Black 2.5 400
HUMCE-040601R Black 2.5 600
HUMCE-040801R Black 2.5 800
HUMCE-041001R Black 2.5 1000
HUMCE-060201R Black 4 200
HUMCE-060401R Black 4 400
HUMCE-060601R Black 4 600
HUMCE-060801R Black 4 800
HUMCE-061001R Black 4 1000
HUMCE-080201R Black 5 200
HUMCE-080401R Black 5 400
HUMCE-080601R Black 5 600
HUMCE-080801R Black 5 800
HUMCE-081001R Black 5 1000
HUMCE-100201R Black 6.5 200
HUMCE-100401R Black 6.5 400
HUMCE-100601R Black 6.5 600
HUMCE-100801R Black 6.5 800
HUMCE-101001R Black 6.5 1000
HUMCE-120201R Black 8 200
HUMCE-120401R Black 8 400
HUMCE-120601R Black 8 600
HUMCE-120801R Black 8 800
HUMCE-121001R Black 8 1000
HUMCE-040204R Blue 2.5 200
HUMCE-040404R Blue 2.5 400
HUMCE-040604R Blue 2.5 600
HUMCE-040804R Blue 2.5 800
HUMCE-041004R Blue 2.5 1000
HUMCE-060204R Blue 4 200
HUMCE-060404R Blue 4 400
HUMCE-060604R Blue 4 600
HUMCE-060804R Blue 4 800
HUMCE-061004R Blue 4 1000
HUMCE-080204R Blue 5 200
HUMCE-080404R Blue 5 400
HUMCE-080604R Blue 5 600
HUMCE-080804R Blue 5 800
HUMCE-081004R Blue 5 1000
HUMCE-100204R Blue 6.5 200
HUMCE-100404R Blue 6.5 400
HUMCE-100604R Blue 6.5 600
HUMCE-100804R Blue 6.5 800
HUMCE-101004R Blue 6.5 1000
HUMCE-120204R Blue 8 200
HUMCE-120404R Blue 8 400
HUMCE-120604R Blue 8 600
HUMCE-120804R Blue 8 800
HUMCE-121004R Blue 8 1000

687PDC
688896