Polyurethane Recoil Hose -Series HUMCER | #HUMCE-060201R


LOADING IMAGES
HUMCE-060201R

Polyurethane Recoil Hose -Series HUMCER | #HUMCE-060201R

Parker HUMCE Recoil hose is polyurethane recoil with small recoil diameter and good impact resistance.


Technical Specifications

  • Color: Black
  • Inside Diameter (mm): 4
  • Working Length (mm): 200
  • Application: Pneumatics
  • Media: Air (Compressed Air with traces of Oil)
  • Compatible Fitting: Barbed Fittings
  • Inside Diameter: 4 mm
  • Outside Diameter: 6 mm
  • Weight: 0.04 kg/m
  • Specifications Met: RoHS 2011/65/EC
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 70 °C
  • Diameter: 37 mm
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyurethane
  • Working Length: 2 m
  • Minimum Bend Radius: 15 mm
  • Hose Reinforcement Material: n/a
Safety Warning

Item Information

Parker HUMCE Recoil is perfect for installation requiring flexibility in confined spaces. It has good resistance to shock and abrasion, and allowed for easy and safe operation of pneumatic equipment.

Markets:
•Automation
•Food & Beverage Machines
•Pneumatics Industry

Features/Benefits:
•Safety & Performance:
•Customization on request:

Application:
•Machine Tools;
•Industrial Assembly
•Pneumatics
•In-plant Automotive
•Workshops

Compatible fluids:
•Compressed air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688896