OBSOLETE: Multi-Axis Servo Drive, Twin Axis Module - PSD1M Series [W2630] : 15A + 5A / 325-680VDC (10kVA+3.3kVA output) | #PSD1MW2630B1100000


LOADING IMAGES
PSD1MW2630B1100000

OBSOLETE: Multi-Axis Servo Drive, Twin Axis Module - PSD1M Series [W2630] : 15A + 5A / 325-680VDC (10kVA+3.3kVA output) | #PSD1MW2630B1100000 OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.


Technical Specifications

  • Feedback Technology: Hiperface DSL
  • Additional Integral Options: None
  • Interface Option: EtherCAT
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: PSD1
  • Input Voltage: 325 to 680 VDC
  • Continuous Output Current Rating: 1x 15 + 1x 5 A
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Spindle
  • Compatible Feedback Device: Hiperface DSL Encoder
  • Modes of Control: Position Control (External Command), Velocity Control (External Command), Torque Control (External Command)
  • Communication Interface: EtherCAT
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

PSD1 is the global Parker Servo Drive family, available with different current ratings from 2 to 30A and two form factors. Today the offering contains:
- PSD1-S : a standalone drive which can be connected directly to the mains supply. With its compact housing, it is particularly suitable for small machines.
- PSD1-M : a multi-axis servo system where each power axis can supply up to three servo motors. The base configuration consists of a common DC bus supply and multiple PSD1-M modules, connected through DC bus bars. The modules are available as one, two or three axis versions, making the system highly flexible. The PSD1-M servo system is particularly suitable for all centralised automation systems, such as those found in many packaging machines, where large numbers of drives are often required offering significant advantages.


Markets
 • Factory Automation
 • Packaging Machinery
 • Miscellaneous Industrial

Features/Benefits:
 • One, two or three axis versions combined in one housing - the most compact multi-axis servo system on the market
 • Common DC bus connection for energy exchange between drives
 • Hiperface DSL feedback® Reduced cabling; only one cable connection between drive & motor
 • EtherCAT - Real time communication as standard
 • Quick and simple wiring
 • Removable SD card - easy exchange between drives in less than 1 minute / - software upgrade
    - parameters and application memory
 • Same software functionalities for standalone drives and multi-axis servo systems

Applications
 • Packaging machines
 • Material forming machines
 • Handling machines

PSD1MW2630 Technical Specifications:
 • Power Output Rating : 10kVA + 3.3kVA
 • Continuous Output Current : 15A + 5A
 • Peak Output Current (≤ 2sec) : 30A + 10A
 • Power Supply Module Input : 3x 230-480VAC
 • Drive Module Input Supply : 325-680VDC
 • 4 Fast Digital Inputs + 2 Digital Outputs (per axis)
 • Autotuning
 • Observer Technology
 • Anti Resonance Adjustments, Vibration Suppression, Notch-Filter
 • Fast Control Loops (sample times):
    - current control: 62,5 µs  / - speed control: 125 µs  / - position control: 125 µs
 • Safety Technology (STO)
    - 2 Safety Torque Off (STO) circuits for 3 axis module (one for axis1 and one for axis 2,3)
    - 2 independent Safety Torque Off circuits for 2 axis module
    - 1 Safety Torque Off circuit for 1 axis module
 • Optional Functional Safety over EtherCAT* (FSoE)
       *these options are in development
 
 
PSD Configuration Plug-in:
With the help of the Parker Automation Manager (PAM) all ongoing tasks can be managed. Based on the PAM framework a complete integrated tool is available. The set-up and commisioning of the drive can be done easily using the wizard based configuration tool. Parker motors will be recognized by a electronic nameplate. Technical data for the Parker linear actuators such as ETH, HPLA etc are available in database.

Configuration / Parameterization
 • Wizard-guided query of all necessary inputs
 • Graphically supported selection
 • Reference to mechanical system / application

Diagnostics / Maintenance / Service
 • Complete support of diagnostics and analysis functions
 • Test functions
 • 4-channel oscilloscope
 • Signal tracking directly on the PC
 • Various modes (single/normal/auto/roll)
 • Zoom function
 • Export as image or table (for example to Excel)
 • Enhanced optimisation possibilities for the drive technology Set-up
 • Predefined motion profiles
 • Convenient operation
 • Automatic determination of the moment of inertia

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859