Communication Cables and Accessories - for use with Parker Servo Drives | Product Series

Filter by

    No filters selected

Product Type

Compatible Series

Application

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Communication Cables and Accessories - for use with Parker Servo Drives

Communication Cables and Accessories - for use with Parker Servo Drives

Parker offers a range of communication and crossover cables, plus fieldbus plugs/connectors and bus terminators - suitable for use with PROFIBUS, CANopen, EtherCAT and Ethernet PowerLink networks.

Technical Specifications

  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Full Product Description

Parker offers a range of communication and crossover cables, plus fieldbus plugs/connectors and bus terminators - suitable for use with PROFIBUS, CANopen, EtherCAT and Ethernet PowerLink networks. .

Markets:
  • Factory Automation
  • Miscellaneous Industrial
  • Packaging machinery

Features/Benefits:
  • Allow perfect connection with Compax3 and PSD servo drive series

Applications:
  • Packaging machines
  • Material forming machines
  • Material handling machines

Related Documents

×
Products Product Type Compatible Series Application Available Accessories
CBD000C0-T00-T00-0002-00 Crossover Cable PSD For RJ45 to RJ45 crossover connection CBD000C0-T00-T00-0002-00 : 0.25m RJ45 to RJ45 Crossover Cable
CBD000C0-T00-T00-0005-00 Crossover Cable PSD For RJ45 to RJ45 crossover connection CBD000C0-T00-T00-0005-00 : 0.50m RJ45 to RJ45 Crossover Cable
CBD000C0-T00-T00-0010-00 Crossover Cable PSD For RJ45 to RJ45 crossover connection CBD000C0-T00-T00-0010-00 : 1.00m RJ45 to RJ45 Crossover Cable
SSK28/20 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/20 : 0.25m RJ45 to RJ45 Crossover Cable
SSK28/21 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/21 : 0.50m RJ45 to RJ45 Crossover Cable
SSK28/01 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/01 : 1.00m RJ45 to RJ45 Crossover Cable
SSL01 Fieldbus Cable Compax3 For use with PROFIBUS systems SSL01 : PROFIBUS Cable (non-fabricated, sold by the metre)
SSL02 Fieldbus Cable Compax3 For use with CANopen systems SSL02 : CANopen Cable (non-fabricated, sold by the metre)
BUS08/01 Fieldbus Connector/Terminator Compax3 For use with PROFIBUS systems BUS08/01 : PROFIBUS Connector / Terminator
BUS10/01 Fieldbus Connector/Terminator Compax3 For use with CANopen systems BUS10/01 : CANopen Connector / Terminator
BUS07/01 Fieldbus Connector/Terminator Compax3 For use with HEDA bus systems BUS07/01 : HEDA Bus Connector / Terminator
SSK33/03 USB Cable Compax3 For C3M to PC communications SSK33/03 : 5.0m Industrial USB Communication Cable
SUB-D-15B-HD Connector Plug Set Compax3 For connection to X12 SUB-D-15B-HD : Plug set (15W, Female, High Denisty)
SUB-D-15S Connector Plug Set Compax3 Miscellaneous SUB-D-15S : Plug set (15W, Male)
SUB-D-25S Connector Plug Set Compax3 Miscellaneous SUB-D-25S : Plug set (25W, Male)
SUB-D-15S-HD Connector Plug Set Compax3 For connection to X11 SUB-D-15S-HD : Plug set (15W, Male, High Density)
SUB-D-9S Connector Plug Set Compax3 For connection to X10 SUB-D-9S : Plug set (9W, Male)

Recommended


687PDC
A87859