Single-Axis Servo Drive/Controller - Compax3S Series : 2.5A / 1*230VAC (1kVA output) | Product Series

Filter by

    No filters selected

Feedback Technology

Interface Option

Technology Option

Additional Integral Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Axis Servo Drive/Controller - Compax3S Series : 2.5A / 1*230VAC (1kVA output)

Single-Axis Servo Drive/Controller - Compax3S Series : 2.5A / 1*230VAC (1kVA output)

C3S025V2 stand-alone servo drives have a power rating of 1.0kVA and feature scalable technology functions - from intelligent IEC 61131 drives with electronic CAM and PLCOpen function modules, down to basic analogue torque/velocity/position control.

Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: Compax3
  • Input Voltage: 1*230 VAC
  • Continuous Output Current Rating: 2.5 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Induction, Linear Servo, Spindle
  • Compatible Feedback Device: Resolver, Incremental Encoder, EnDat Absolute Encoder, Hiperface Absolute Encoder
  • Modes of Control: Programmable Control - IEC 61131, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, CANopen, DeviceNet, Profibus, Profinet, PowerLink, Ethernet TCP/IP, EtherCAT
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE (EMC & LVD), UL Recognised, cUL Recognised, RoHS Compliance
Safety Warning

Full Product Description

Compax3 is Parker's global servo drive platform - offering a range of high performance single and multi-axis servo drive modules, as well as hydraulic controllers. The 'C3S' series of low/medium power stand-alone single-axis servo drives and servo drive/controllers offer output power ratings from 1 to 25kVA, with input power supply options of 1/3*230VAC to 3*480VAC.

Based on scalable technology functions, Compax3 drives can solve a wide range of application types - from basic analogue torque/velocity and step/direction control up to intelligent drives with advanced electronic CAM control and PLCopen function modules, programmable in accordance with IEC 61131-3 using the CoDeSys development environment.

Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Drives all motor types - synchronous-, asynchronous-, linear- and torque-motor technologies
• Support most feedback devices including resolver, rotary and linear incremental encoders, single/multi-turn Sine-Cosine absolute encoders (EnDat & Hiperface interfaces) and analogue/digital hall sensors.
• Standard IEC61131-3 programming
• Application software integrated
• Drive based safety

Applications:
• Packaging machines
• Material forming machines
• Printing machines
• Handling machines

C3S025V2 Technical Specifications:
• Power Output Rating : 1kVA
• Drive Input Supply : 1*230VAC
• 1 Encoder Output / 1 Encoder Input
• 8 Digital Inputs /4 Digital Outputs*
• 2 Analog Inputs (14 Bit)*
• 2 Analog Outputs (8 Bit)*
*expandable via fieldbus-based expansion IO modules

Technology Functions:
• I10T10: Drive control via analog velocity/torque command, step/direction input, encoder input
• I12T11: Positioning via digital I/Os, RS232/RS485, absolute/incremental positioning,
registration mark related positioning, electronic gearbox, dynamic positioning
• T30: Programming based on IEC 61131-3 with CoDeSys
- PLCopen function modules
- IEC 61131-3 standard modules
- C3 specific function modules
• T40: as per T30 features, plus advanced electronic cam functionality

Powerful multi-axis PC support software tool "Parker Integrated Engineering Tool", with the "Compax3 ServoManager":
- Guided configuration, with easy-to-use setup wizards
- Integrated 4-channel oscilloscope function
- Setup support
- Diagnostics/maintenance/service
- MotorManager
- Integrated CamDesigner for cam creation

ServoSignalAnalyzer for Compax3: PC-based signal analysis for mechatronic system optimisation
• Analysis and optimisation of the mechanical system
- Simple measurement of the mechanics dynamic behavior
- Vibration analysis of the mechanic construction
• Analysis and optimization of the control system
- Better and faster controller optimization
- Specific suppression of disturbances at the mechanic resonance points

Functional Safety with Compax3S
- Please refer to the ""Product Support"" tab for related safety information and downloads

Related Documents

×
Products Feedback Technology Interface Option Technology Option Additional Integral Options
C3S025V2F10I10T10M00 Resolver Analog and Step/Direction Input Torque, Velocity and Position Control None
C3S025V2F10I11T11M00 Resolver Positioning via Digital I/O Basic Positioning Control None
C3S025V2F10I11T30M00 Resolver Positioning via Digital I/O Motion Control based on IEC61131 None
C3S025V2F10I11T30M10 Resolver Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I11T30M11 Resolver Positioning via Digital I/O Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I11T30M12 Resolver Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I11T30M21 Resolver Positioning via Digital I/O Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I11T40M00 Resolver Positioning via Digital I/O Electronic-CAM Control based on IEC61131 None
C3S025V2F10I11T40M10 Resolver Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I11T40M11 Resolver Positioning via Digital I/O Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I11T40M12 Resolver Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I11T40M21 Resolver Positioning via Digital I/O Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I12T11M00 Resolver Positioning via Digital I/O, or RS232/485 Basic Positioning Control None
C3S025V2F10I12T11M10 Resolver Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I12T11M11 Resolver Positioning via Digital I/O, or RS232/485 Basic Positioning Control HEDA Motionbus
C3S025V2F10I12T11M12 Resolver Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I20T11M00 Resolver Profibus DP Interface Basic Positioning Control None
C3S025V2F10I20T11M10 Resolver Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I20T11M11 Resolver Profibus DP Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I20T11M12 Resolver Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I20T30M00 Resolver Profibus DP Interface Motion Control based on IEC61131 None
C3S025V2F10I20T30M10 Resolver Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I20T30M11 Resolver Profibus DP Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I20T30M12 Resolver Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I20T30M21 Resolver Profibus DP Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I20T40M00 Resolver Profibus DP Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I20T40M10 Resolver Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I20T40M11 Resolver Profibus DP Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I20T40M12 Resolver Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I20T40M21 Resolver Profibus DP Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I21T11M00 Resolver CANopen Interface Basic Positioning Control None
C3S025V2F10I21T11M10 Resolver CANopen Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I21T11M11 Resolver CANopen Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I21T11M12 Resolver CANopen Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I21T30M00 Resolver CANopen Interface Motion Control based on IEC61131 None
C3S025V2F10I21T30M10 Resolver CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I21T30M11 Resolver CANopen Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I21T30M12 Resolver CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I21T30M21 Resolver CANopen Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I21T40M00 Resolver CANopen Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I21T40M10 Resolver CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I21T40M11 Resolver CANopen Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I21T40M12 Resolver CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I21T40M21 Resolver CANopen Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I22T11M00 Resolver DeviceNet Interface Basic Positioning Control None
C3S025V2F10I22T11M10 Resolver DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I22T11M11 Resolver DeviceNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I22T11M12 Resolver DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I22T30M00 Resolver DeviceNet Interface Motion Control based on IEC61131 None
C3S025V2F10I22T30M10 Resolver DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I22T30M11 Resolver DeviceNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I22T30M12 Resolver DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I22T30M21 Resolver DeviceNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I22T40M00 Resolver DeviceNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I22T40M10 Resolver DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I22T40M11 Resolver DeviceNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I22T40M12 Resolver DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I22T40M21 Resolver DeviceNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I30T11M00 Resolver PowerLink Interface Basic Positioning Control None
C3S025V2F10I30T11M10 Resolver PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I30T11M11 Resolver PowerLink Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I30T11M12 Resolver PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I30T30M00 Resolver PowerLink Interface Motion Control based on IEC61131 None
C3S025V2F10I30T30M10 Resolver PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I30T30M11 Resolver PowerLink Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I30T30M12 Resolver PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I30T30M21 Resolver PowerLink Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I30T40M00 Resolver PowerLink Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I30T40M10 Resolver PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I30T40M11 Resolver PowerLink Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I30T40M12 Resolver PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I30T40M21 Resolver PowerLink Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I31T11M00 Resolver EtherCat Interface Basic Positioning Control None
C3S025V2F10I31T11M10 Resolver EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I31T11M11 Resolver EtherCat Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I31T11M12 Resolver EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I31T30M00 Resolver EtherCat Interface Motion Control based on IEC61131 None
C3S025V2F10I31T30M10 Resolver EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I31T30M11 Resolver EtherCat Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I31T30M12 Resolver EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I31T30M21 Resolver EtherCat Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I31T40M00 Resolver EtherCat Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I31T40M10 Resolver EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I31T40M11 Resolver EtherCat Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I31T40M12 Resolver EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I31T40M21 Resolver EtherCat Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I32T11M00 Resolver ProfiNet Interface Basic Positioning Control None
C3S025V2F10I32T11M10 Resolver ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I32T11M11 Resolver ProfiNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F10I32T11M12 Resolver ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F10I32T30M00 Resolver ProfiNet Interface Motion Control based on IEC61131 None
C3S025V2F10I32T30M10 Resolver ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I32T30M11 Resolver ProfiNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F10I32T30M12 Resolver ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I32T30M21 Resolver ProfiNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10I32T40M00 Resolver ProfiNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F10I32T40M10 Resolver ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F10I32T40M11 Resolver ProfiNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F10I32T40M12 Resolver ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F10I32T40M21 Resolver ProfiNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F10C20T11M00 Resolver Slot powerPLmC with CANopen+Ethernet+WebServer Basic Positioning Control None
C3S025V2F10C20T30M00 Resolver Slot powerPLmC with CANopen+Ethernet+WebServer Motion Control based on IEC61131 None
C3S025V2F10C20T40M00 Resolver Slot powerPLmC with CANopen+Ethernet+WebServer Electronic-CAM Control based on IEC61131 None
C3S025V2F11I10T10M00 SinCos (Hiperface) Analog and Step/Direction Input Torque, Velocity and Position Control None
C3S025V2F11I11T11M00 SinCos (Hiperface) Positioning via Digital I/O Basic Positioning Control None
C3S025V2F11I11T30M00 SinCos (Hiperface) Positioning via Digital I/O Motion Control based on IEC61131 None
C3S025V2F11I11T30M10 SinCos (Hiperface) Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I11T30M11 SinCos (Hiperface) Positioning via Digital I/O Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I11T30M12 SinCos (Hiperface) Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I11T30M21 SinCos (Hiperface) Positioning via Digital I/O Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I11T40M00 SinCos (Hiperface) Positioning via Digital I/O Electronic-CAM Control based on IEC61131 None
C3S025V2F11I11T40M10 SinCos (Hiperface) Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I11T40M11 SinCos (Hiperface) Positioning via Digital I/O Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I11T40M12 SinCos (Hiperface) Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I11T40M21 SinCos (Hiperface) Positioning via Digital I/O Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I12T11M00 SinCos (Hiperface) Positioning via Digital I/O, or RS232/485 Basic Positioning Control None
C3S025V2F11I12T11M10 SinCos (Hiperface) Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I12T11M11 SinCos (Hiperface) Positioning via Digital I/O, or RS232/485 Basic Positioning Control HEDA Motionbus
C3S025V2F11I12T11M12 SinCos (Hiperface) Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I20T11M00 SinCos (Hiperface) Profibus DP Interface Basic Positioning Control None
C3S025V2F11I20T11M10 SinCos (Hiperface) Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I20T11M11 SinCos (Hiperface) Profibus DP Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I20T11M12 SinCos (Hiperface) Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I20T30M00 SinCos (Hiperface) Profibus DP Interface Motion Control based on IEC61131 None
C3S025V2F11I20T30M10 SinCos (Hiperface) Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I20T30M11 SinCos (Hiperface) Profibus DP Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I20T30M12 SinCos (Hiperface) Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I20T30M21 SinCos (Hiperface) Profibus DP Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I20T40M00 SinCos (Hiperface) Profibus DP Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I20T40M10 SinCos (Hiperface) Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I20T40M11 SinCos (Hiperface) Profibus DP Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I20T40M12 SinCos (Hiperface) Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I20T40M21 SinCos (Hiperface) Profibus DP Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I21T11M00 SinCos (Hiperface) CANopen Interface Basic Positioning Control None
C3S025V2F11I21T11M10 SinCos (Hiperface) CANopen Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I21T11M11 SinCos (Hiperface) CANopen Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I21T11M12 SinCos (Hiperface) CANopen Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I21T30M00 SinCos (Hiperface) CANopen Interface Motion Control based on IEC61131 None
C3S025V2F11I21T30M10 SinCos (Hiperface) CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I21T30M11 SinCos (Hiperface) CANopen Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I21T30M12 SinCos (Hiperface) CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I21T30M21 SinCos (Hiperface) CANopen Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I21T40M00 SinCos (Hiperface) CANopen Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I21T40M10 SinCos (Hiperface) CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I21T40M11 SinCos (Hiperface) CANopen Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I21T40M12 SinCos (Hiperface) CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I21T40M21 SinCos (Hiperface) CANopen Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I22T11M00 SinCos (Hiperface) DeviceNet Interface Basic Positioning Control None
C3S025V2F11I22T11M10 SinCos (Hiperface) DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I22T11M11 SinCos (Hiperface) DeviceNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I22T11M12 SinCos (Hiperface) DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I22T30M00 SinCos (Hiperface) DeviceNet Interface Motion Control based on IEC61131 None
C3S025V2F11I22T30M10 SinCos (Hiperface) DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I22T30M11 SinCos (Hiperface) DeviceNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I22T30M12 SinCos (Hiperface) DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I22T30M21 SinCos (Hiperface) DeviceNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I22T40M00 SinCos (Hiperface) DeviceNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I22T40M10 SinCos (Hiperface) DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I22T40M11 SinCos (Hiperface) DeviceNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I22T40M12 SinCos (Hiperface) DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I22T40M21 SinCos (Hiperface) DeviceNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I30T11M00 SinCos (Hiperface) PowerLink Interface Basic Positioning Control None
C3S025V2F11I30T11M10 SinCos (Hiperface) PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I30T11M11 SinCos (Hiperface) PowerLink Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I30T11M12 SinCos (Hiperface) PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I30T30M00 SinCos (Hiperface) PowerLink Interface Motion Control based on IEC61131 None
C3S025V2F11I30T30M10 SinCos (Hiperface) PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I30T30M11 SinCos (Hiperface) PowerLink Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I30T30M12 SinCos (Hiperface) PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I30T30M21 SinCos (Hiperface) PowerLink Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I30T40M00 SinCos (Hiperface) PowerLink Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I30T40M10 SinCos (Hiperface) PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I30T40M11 SinCos (Hiperface) PowerLink Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I30T40M12 SinCos (Hiperface) PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I30T40M21 SinCos (Hiperface) PowerLink Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I31T11M00 SinCos (Hiperface) EtherCat Interface Basic Positioning Control None
C3S025V2F11I31T11M10 SinCos (Hiperface) EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I31T11M11 SinCos (Hiperface) EtherCat Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I31T11M12 SinCos (Hiperface) EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I31T30M00 SinCos (Hiperface) EtherCat Interface Motion Control based on IEC61131 None
C3S025V2F11I31T30M10 SinCos (Hiperface) EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I31T30M11 SinCos (Hiperface) EtherCat Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I31T30M12 SinCos (Hiperface) EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I31T30M21 SinCos (Hiperface) EtherCat Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I31T40M00 SinCos (Hiperface) EtherCat Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I31T40M10 SinCos (Hiperface) EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I31T40M11 SinCos (Hiperface) EtherCat Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I31T40M12 SinCos (Hiperface) EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I31T40M21 SinCos (Hiperface) EtherCat Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I32T11M00 SinCos (Hiperface) ProfiNet Interface Basic Positioning Control None
C3S025V2F11I32T11M10 SinCos (Hiperface) ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I32T11M11 SinCos (Hiperface) ProfiNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F11I32T11M12 SinCos (Hiperface) ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F11I32T30M00 SinCos (Hiperface) ProfiNet Interface Motion Control based on IEC61131 None
C3S025V2F11I32T30M10 SinCos (Hiperface) ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I32T30M11 SinCos (Hiperface) ProfiNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F11I32T30M12 SinCos (Hiperface) ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I32T30M21 SinCos (Hiperface) ProfiNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11I32T40M00 SinCos (Hiperface) ProfiNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F11I32T40M10 SinCos (Hiperface) ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F11I32T40M11 SinCos (Hiperface) ProfiNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F11I32T40M12 SinCos (Hiperface) ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F11I32T40M21 SinCos (Hiperface) ProfiNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F11C20T11M00 SinCos (Hiperface) Slot powerPLmC with CANopen+Ethernet+WebServer Basic Positioning Control None
C3S025V2F11C20T30M00 SinCos (Hiperface) Slot powerPLmC with CANopen+Ethernet+WebServer Motion Control based on IEC61131 None
C3S025V2F11C20T40M00 SinCos (Hiperface) Slot powerPLmC with CANopen+Ethernet+WebServer Electronic-CAM Control based on IEC61131 None
C3S025V2F12I10T10M00 Incremental Encoder Analog and Step/Direction Input Torque, Velocity and Position Control None
C3S025V2F12I11T11M00 Incremental Encoder Positioning via Digital I/O Basic Positioning Control None
C3S025V2F12I11T30M00 Incremental Encoder Positioning via Digital I/O Motion Control based on IEC61131 None
C3S025V2F12I11T30M10 Incremental Encoder Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I11T30M11 Incremental Encoder Positioning via Digital I/O Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I11T30M12 Incremental Encoder Positioning via Digital I/O Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I11T30M21 Incremental Encoder Positioning via Digital I/O Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I11T40M00 Incremental Encoder Positioning via Digital I/O Electronic-CAM Control based on IEC61131 None
C3S025V2F12I11T40M10 Incremental Encoder Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I11T40M11 Incremental Encoder Positioning via Digital I/O Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I11T40M12 Incremental Encoder Positioning via Digital I/O Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I11T40M21 Incremental Encoder Positioning via Digital I/O Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I12T11M00 Incremental Encoder Positioning via Digital I/O, or RS232/485 Basic Positioning Control None
C3S025V2F12I12T11M10 Incremental Encoder Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I12T11M11 Incremental Encoder Positioning via Digital I/O, or RS232/485 Basic Positioning Control HEDA Motionbus
C3S025V2F12I12T11M12 Incremental Encoder Positioning via Digital I/O, or RS232/485 Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I20T11M00 Incremental Encoder Profibus DP Interface Basic Positioning Control None
C3S025V2F12I20T11M10 Incremental Encoder Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I20T11M11 Incremental Encoder Profibus DP Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I20T11M12 Incremental Encoder Profibus DP Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I20T30M00 Incremental Encoder Profibus DP Interface Motion Control based on IEC61131 None
C3S025V2F12I20T30M10 Incremental Encoder Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I20T30M11 Incremental Encoder Profibus DP Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I20T30M12 Incremental Encoder Profibus DP Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I20T30M21 Incremental Encoder Profibus DP Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I20T40M00 Incremental Encoder Profibus DP Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I20T40M10 Incremental Encoder Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I20T40M11 Incremental Encoder Profibus DP Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I20T40M12 Incremental Encoder Profibus DP Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I20T40M21 Incremental Encoder Profibus DP Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I21T11M00 Incremental Encoder CANopen Interface Basic Positioning Control None
C3S025V2F12I21T11M10 Incremental Encoder CANopen Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I21T11M11 Incremental Encoder CANopen Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I21T11M12 Incremental Encoder CANopen Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I21T30M00 Incremental Encoder CANopen Interface Motion Control based on IEC61131 None
C3S025V2F12I21T30M10 Incremental Encoder CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I21T30M11 Incremental Encoder CANopen Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I21T30M12 Incremental Encoder CANopen Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I21T30M21 Incremental Encoder CANopen Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I21T40M00 Incremental Encoder CANopen Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I21T40M10 Incremental Encoder CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I21T40M11 Incremental Encoder CANopen Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I21T40M12 Incremental Encoder CANopen Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I21T40M21 Incremental Encoder CANopen Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I22T11M00 Incremental Encoder DeviceNet Interface Basic Positioning Control None
C3S025V2F12I22T11M10 Incremental Encoder DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I22T11M11 Incremental Encoder DeviceNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I22T11M12 Incremental Encoder DeviceNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I22T30M00 Incremental Encoder DeviceNet Interface Motion Control based on IEC61131 None
C3S025V2F12I22T30M10 Incremental Encoder DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I22T30M11 Incremental Encoder DeviceNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I22T30M12 Incremental Encoder DeviceNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I22T30M21 Incremental Encoder DeviceNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I22T40M00 Incremental Encoder DeviceNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I22T40M10 Incremental Encoder DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I22T40M11 Incremental Encoder DeviceNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I22T40M12 Incremental Encoder DeviceNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I22T40M21 Incremental Encoder DeviceNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I30T11M00 Incremental Encoder PowerLink Interface Basic Positioning Control None
C3S025V2F12I30T11M10 Incremental Encoder PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I30T11M11 Incremental Encoder PowerLink Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I30T11M12 Incremental Encoder PowerLink Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I30T30M00 Incremental Encoder PowerLink Interface Motion Control based on IEC61131 None
C3S025V2F12I30T30M10 Incremental Encoder PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I30T30M11 Incremental Encoder PowerLink Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I30T30M12 Incremental Encoder PowerLink Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I30T30M21 Incremental Encoder PowerLink Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I30T40M00 Incremental Encoder PowerLink Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I30T40M10 Incremental Encoder PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I30T40M11 Incremental Encoder PowerLink Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I30T40M12 Incremental Encoder PowerLink Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I30T40M21 Incremental Encoder PowerLink Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I31T11M00 Incremental Encoder EtherCat Interface Basic Positioning Control None
C3S025V2F12I31T11M10 Incremental Encoder EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I31T11M11 Incremental Encoder EtherCat Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I31T11M12 Incremental Encoder EtherCat Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I31T30M00 Incremental Encoder EtherCat Interface Motion Control based on IEC61131 None
C3S025V2F12I31T30M10 Incremental Encoder EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I31T30M11 Incremental Encoder EtherCat Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I31T30M12 Incremental Encoder EtherCat Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I31T30M21 Incremental Encoder EtherCat Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I31T40M00 Incremental Encoder EtherCat Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I31T40M10 Incremental Encoder EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I31T40M11 Incremental Encoder EtherCat Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I31T40M12 Incremental Encoder EtherCat Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I31T40M21 Incremental Encoder EtherCat Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I32T11M00 Incremental Encoder ProfiNet Interface Basic Positioning Control None
C3S025V2F12I32T11M10 Incremental Encoder ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I32T11M11 Incremental Encoder ProfiNet Interface Basic Positioning Control HEDA Motionbus
C3S025V2F12I32T11M12 Incremental Encoder ProfiNet Interface Basic Positioning Control 12x Digital I/O Expansion
C3S025V2F12I32T30M00 Incremental Encoder ProfiNet Interface Motion Control based on IEC61131 None
C3S025V2F12I32T30M10 Incremental Encoder ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I32T30M11 Incremental Encoder ProfiNet Interface Motion Control based on IEC61131 HEDA Motionbus
C3S025V2F12I32T30M12 Incremental Encoder ProfiNet Interface Motion Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I32T30M21 Incremental Encoder ProfiNet Interface Motion Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12I32T40M00 Incremental Encoder ProfiNet Interface Electronic-CAM Control based on IEC61131 None
C3S025V2F12I32T40M10 Incremental Encoder ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion + HEDA Motionbus
C3S025V2F12I32T40M11 Incremental Encoder ProfiNet Interface Electronic-CAM Control based on IEC61131 HEDA Motionbus
C3S025V2F12I32T40M12 Incremental Encoder ProfiNet Interface Electronic-CAM Control based on IEC61131 12x Digital I/O Expansion
C3S025V2F12I32T40M21 Incremental Encoder ProfiNet Interface Electronic-CAM Control based on IEC61131 Analog IN (current, voltage)
C3S025V2F12C20T11M00 Incremental Encoder Slot powerPLmC with CANopen+Ethernet+WebServer Basic Positioning Control None
C3S025V2F12C20T30M00 Incremental Encoder Slot powerPLmC with CANopen+Ethernet+WebServer Motion Control based on IEC61131 None
C3S025V2F12C20T40M00 Incremental Encoder Slot powerPLmC with CANopen+Ethernet+WebServer Electronic-CAM Control based on IEC61131 None

687PDC
A87859