Electroless Nickel Plated Brass Push-to-Connect Fittings - Prestolok PLM | #122PLMSP-12M-8M


LOADING IMAGES
122PLMSP-12M-8M

Electroless Nickel Plated Brass Push-to-Connect Fittings - Prestolok PLM | #122PLMSP-12M-8M

12 mm to 8 mm Barbed Connector


Technical Specifications

  • Connection 1 Size: 12 mm
  • Connection 2 Size: 8 mm
  • Connection 1 Type: Plug-in Stem
  • Connection 2 Type: Barb
  • Product Style: Barbed Connector
  • Configuration: Tube to Barb
  • Shape: Shape Dependent on Configured Part
  • Industry: Automotive, Food & Beverage, Healthcare & Life Sciences, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Hex Size: See Part Hex Size Technical Specs.
  • Brand: Parker
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Push-to-Connect Fittings
  • Division: Fluid System Connectors Division
  • Body Material: Brass, Electroless Nickel-plated
  • Region of Origin: France
  • For Fluid Type: Air, Food Fluids, Harsh Detergents, Oil, Steam, Water
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Maximum Operating Pressure: 20 bar, 290 psi
  • Vacuum Pressure Rating: 29 Inch-Hg
  • Tube Material: Fluoropolymer, Nylon, Polyethylene, Polyurethane 90 to 95 Durometer Shore A
  • Application: Food Processing, Medical Equipment, Misting, Printing, Welding
  • Specifications Met: FDA, ISO 14743
  • Seal Material: FKM
  • Materials of Construction: Brass, Nickel-plated (Collet)
  • Silicone Free: Yes

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Being the world's leader in push-to-connect fitting technology Parker's Prestolok PLM fittings offers the robustness, reliability and resistance to industrial fluids for the most demanding environments. Parker's Prestolok PLM metal fittings have a high phosphorous, FDA compliant, electroless nickel plating which is resistant to water, harsh detergents and other aggressive fluids. Prestolok PLM fittings are fitted with a FKM O-ring protected by a washer and can be used with all liquid and gaseous fluids compatible with these components. Prestolok PLM metal push in fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. The spring collet gripping system makes the Prestolok PLM fitting suitable for both metal (grooved) and polymer tubing. All components in Prestolok PLM are silicone free. All Prestolok PLM fittings are 100% leak tested and date coded to guarantee quality and traceability. Cut down on assembly time with Parker Prestolok PLM quick connect fittings.

Use with the following Parker Parflex Division tubing.



• Polyethylene

• Nylon

• Semi-rigid Nylon

• Grooved Stainless Steel

• Copper

• Polyurethane 95 Durometer Shore A

• FEP



Markets:

• Industrial

• Chemical

• Automation

• Automotive

• Food processing

• Life science



Features and Benefits:

• High phosphorous, FDA compliant, chemical resistant, electroless nickel plated collet and body

• FKM O-ring

• Chemical, corrosion and abrasion resistance

• Forged shapes

• Collet technology

• Inch & metric  5/32" - 1/2",  4mm - 14mm

• NPT, UNF, BSPT, BSPP, Metric threads

• Use with Polyethylene, Polyurethane 95 Durometer Shore A, FEP, Nylon, Semi-rigid Nylon, Grooved Stainless Steel & Copper

• Silicone free

• Compact and ergonomic



Applications:

• Harsh detergents

• Wash down

• Hot/Cold water cleaning

• Steam

• Oils

• Welding robots

• Medical equipment



Custom configurations and sizes are available upon request. Contact us for additional information.



Read More Show Less

CAD Drawings + Files

Part Number
122PLMSP-12M-8M PDF STP ZIP

Ok

x

Related Documents

Compliance, Certifications & Safety
RoHS Product Declaration
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547