Electroless Nickel Plated Brass Push-to-Connect Fittings - Prestolok PLM | Product Series

Filter by

    No filters selected

Product Style

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electroless Nickel Plated Brass Push-to-Connect Fittings - Prestolok PLM

Electroless Nickel Plated Brass Push-to-Connect Fittings - Prestolok PLM

Parker's Prestolok PLM push-to-connect fittings have a high phosphorous, FDA compliant, electroless nickel plating which is resistant to water, harsh detergents and other aggressive fluids.

Technical Specifications

  • Shape: Shape Dependent on Configured Part
  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor, Food & Beverage, Healthcare & Life Sciences
  • Hex Size: See Part Hex Size Technical Specs.
  • Brand: Parker
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Push-to-Connect Fittings
  • Division: Fluid System Connectors Division
  • Body Material: Brass, Electroless Nickel-plated
  • Region of Origin: France
  • For Fluid Type: Air, Oil, Steam, Water, Harsh Detergents, Food Fluids
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Maximum Operating Pressure: 290 psi, 20 bar
  • Vacuum Pressure Rating: 29 Inch-Hg
  • Tube Material: Polyethylene, Polyurethane 90 to 95 Durometer Shore A, Nylon, Fluoropolymer
  • Application: Food Processing, Medical Equipment, Printing, Welding, Misting
  • Specifications Met: FDA, ISO 14743
  • Seal Material: FKM
  • Materials of Construction: Brass, Nickel-plated (Collet)
  • Silicone Free: Yes

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Being the world's leader in push-to-connect fitting technology Parker's Prestolok PLM fittings offers the robustness, reliability and resistance to industrial fluids for the most demanding environments. Parker's Prestolok PLM metal fittings have a high phosphorous, FDA compliant, electroless nickel plating which is resistant to water, harsh detergents and other aggressive fluids. Prestolok PLM fittings are fitted with a FKM O-ring protected by a washer and can be used with all liquid and gaseous fluids compatible with these components. Prestolok PLM metal push in fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. The spring collet gripping system makes the Prestolok PLM fitting suitable for both metal (grooved) and polymer tubing. All components in Prestolok PLM are silicone free. All Prestolok PLM fittings are 100% leak tested and date coded to guarantee quality and traceability. Cut down on assembly time with Parker Prestolok PLM quick connect fittings.

Use with the following Parker Parflex Division tubing.



• Polyethylene

• Nylon

• Semi-rigid Nylon

• Grooved Stainless Steel

• Copper

• Polyurethane 95 Durometer Shore A

• FEP



Markets:

• Industrial

• Chemical

• Automation

• Automotive

• Food processing

• Life science



Features and Benefits:

• High phosphorous, FDA compliant, chemical resistant, electroless nickel plated collet and body

• FKM O-ring

• Chemical, corrosion and abrasion resistance

• Forged shapes

• Collet technology

• Inch & metric  5/32" - 1/2",  4mm - 14mm

• NPT, UNF, BSPT, BSPP, Metric threads

• Use with Polyethylene, Polyurethane 95 Durometer Shore A, FEP, Nylon, Semi-rigid Nylon, Grooved Stainless Steel & Copper

• Silicone free

• Compact and ergonomic



Applications:

• Harsh detergents

• Wash down

• Hot/Cold water cleaning

• Steam

• Oils

• Welding robots

• Medical equipment



Custom configurations and sizes are available upon request. Contact us for additional information.



Related Documents

×
Products Product Style Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Configuration
68PLMSP-6M-4R Standpipe Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
68PLMSP-8M-2G Standpipe Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
68PLMSP-8M-2R Standpipe Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
68PLMSP-8M-4G Standpipe Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
68PLMSP-8M-4R Standpipe Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
68PLMSP-8M-6G Standpipe Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
172PLM-4-6 Branch Tee Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPT 3/8" Tube to Pipe
172PLM-4M-2G Branch Tee Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
172PLM-4M-2R Branch Tee Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
172PLM-4M-M5 Branch Tee Push-to-Connect 4 mm Push-to-Connect 4 mm Male M5 M5x0.8 Tube to Pipe
172PLM-5/32-0 Branch Tee Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
172PLM-5/32-2 Branch Tee Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Tube to Pipe
172PLM-5/32-4 Branch Tee Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Tube to Pipe
172PLM-6-4 Branch Tee Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPT 1/4" Tube to Pipe
172PLM-6-6 Branch Tee Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPT 3/8" Tube to Pipe
172PLM-6-8 Branch Tee Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPT 1/2" Tube to Pipe
68PLMSP-10M-4G Standpipe Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
68PLMSP-10M-4R Standpipe Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
68PLMSP-10M-6G Standpipe Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
68PLMSP-10M-6R Standpipe Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
68PLMSP-10M-8G Standpipe Push-to-Connect 10 mm Male BSPP 1/2" Tube to Pipe
68PLMSP-12M-6G Standpipe Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
68PLMSP-12M-6R Standpipe Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
68PLMSP-12M-8G Standpipe Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
68PLMSP-12M-8R Standpipe Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
68PLMSP-14M-8G Standpipe Push-to-Connect 14 mm Male BSPP 3/8" Tube to Pipe
68PLMSP-14M-8R Standpipe Push-to-Connect 14 mm Male BSPT 3/8" Tube to Pipe
68PLMSP-4M-2G Standpipe Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
68PLMSP-4M-2R Standpipe Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
68PLMSP-4M-4G Standpipe Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
68PLMSP-4M-M5 Standpipe Push-to-Connect 4 mm Female Metric (M5) M5x0.8 Tube to Pipe
68PLMSP-6M-2G Standpipe Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
68PLMSP-6M-2R Standpipe Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
68PLMSP-6M-4G Standpipe Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
172PLM-6M-2G Branch Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
172PLM-6M-2R Branch Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
172PLM-6M-4G Branch Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
172PLM-6M-4R Branch Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
172PLM-8-6 Branch Tee Push-to-Connect 1/2" Push-to-Connect 1/2" Male NPT 3/8" Tube to Pipe
172PLM-8-8 Branch Tee Push-to-Connect 1/2" Push-to-Connect 1/2" Male NPT 1/2" Tube to Pipe
172PLM-8M-2G Branch Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
172PLM-8M-2R Branch Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
172PLM-8M-4G Branch Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
172PLM-8M-4R Branch Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
62PLM-10M Union Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
62PLM-12M Union Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
62PLM-14M Union Push-to-Connect 14 mm Push-to-Connect 14 mm Tube to Tube
62PLM-4 Union Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
62PLM-4M Union Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Tube to Tube
62PLM-6 Union Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
62PLM-6M Union Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
62PLM-8 Union Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
62PLM-8M Union Push-to-Connect 5/16" (8 mm) Push-to-Connect 5/16" (8 mm) Tube to Tube
62PLMBH-10M Union - Bulkhead Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
62PLMBH-12M Union - Bulkhead Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
62PLMBH-14M Union - Bulkhead Push-to-Connect 14 mm Push-to-Connect 14 mm Tube to Tube
62PLMBH-4 Union - Bulkhead Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
62PLMBH-4M Union - Bulkhead Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Tube to Tube
62PLMBH-6 Union - Bulkhead Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
62PLMBH-6M Union - Bulkhead Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
62PLMBH-8 Union - Bulkhead Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
62PLMBH-8M Union - Bulkhead Push-to-Connect 5/16" (8 mm) Push-to-Connect 5/16" (8 mm) Tube to Tube
62PLMSP-10M-6 Plug-In Adapter Plug-in Stem 10 mm Push-to-Connect 3/8" Tube to Tube
62PLMSP-12M-8 Plug-In Adapter Plug-in Stem 12 mm Push-to-Connect 1/2" Tube to Tube
62PLMSP-4-6 Tube Expander Plug-in Stem 6 mm Push-to-Connect 4 mm Tube to Tube
62PLMSP-6M-4 Plug-In Adapter Plug-in Stem 6 mm Push-to-Connect 1/4" Tube to Tube
639PLM-10M Plug Plug-in Stem 10 mm Tube to Plug
639PLM-12M Plug Plug-in Stem 12 mm Tube to Plug
639PLM-14M Plug Plug-in Stem 14 mm Tube to Plug
639PLM-4M Plug Plug-in Stem 4 mm Tube to Plug
639PLM-6M Plug Plug-in Stem 6 mm Tube to Plug
639PLM-8M Plug Plug-in Stem 8 mm Tube to Plug
63PLM-10M Union - Plug-in Plug-in Stem 10 mm Plug-in Stem 10 mm Tube to Tube
63PLM-12M Union - Plug-in Plug-in Stem 12 mm Plug-in Stem 12 mm Tube to Tube
63PLM-14M Union - Plug-in Plug-in Stem 14 mm Plug-in Stem 14 mm Tube to Tube
63PLM-4M Union - Plug-in Plug-in Stem 4 mm Plug-in Stem 4 mm Tube to Tube
63PLM-6M Union - Plug-in Plug-in Stem 6 mm Plug-in Stem 6 mm Tube to Tube
63PLM-8M Union - Plug-in Plug-in Stem 8 mm Plug-in Stem 8 mm Tube to Tube
66PLM-10M-6G Connector Push-to-Connect 10 mm Female BSPP 3/8" Tube to Female Pipe
66PLM-12M-6G Connector Push-to-Connect 12 mm Female BSPP 3/8" Tube to Female Pipe
66PLM-12M-8G Connector Push-to-Connect 12 mm Female BSPP 1/2" Tube to Female Pipe
66PLM-4M-2G Connector Push-to-Connect 4 mm Female BSPP 1/8" Tube to Female Pipe
66PLM-4M-4G Connector Push-to-Connect 4 mm Female BSPP 1/4" Tube to Female Pipe
66PLM-4M-M5 Connector Push-to-Connect 4 mm Female Metric (M5) M5x0.8 Tube to Female Pipe
66PLM-6M-2G Connector Push-to-Connect 6 mm Female BSPP 1/8" Tube to Female Pipe
66PLM-6M-4G Connector Push-to-Connect 6 mm Female BSPP 1/4" Tube to Female Pipe
66PLM-8M-2G Connector Push-to-Connect 8 mm Female BSPP 1/8" Tube to Female Pipe
66PLM-8M-4G Connector Push-to-Connect 8 mm Female BSPP 1/4" Tube to Female Pipe
66PLMBH-10M-6G Bulkhead Push-to-Connect 10 mm Female BSPP 3/8" Tube to Female Pipe
66PLMBH-12M-6G Bulkhead Push-to-Connect 12 mm Female BSPP 3/8" Tube to Female Pipe
66PLMBH-12M-8G Bulkhead Push-to-Connect 12 mm Female BSPP 1/2" Tube to Female Pipe
66PLMBH-4M-2G Bulkhead Push-to-Connect 4 mm Female BSPP 1/8" Tube to Female Pipe
66PLMBH-6M-2G Bulkhead Push-to-Connect 6 mm Female BSPP 1/8" Tube to Female Pipe
66PLMBH-6M-4G Bulkhead Push-to-Connect 6 mm Female BSPP 1/4" Tube to Female Pipe
66PLMBH-8M-2G Bulkhead Push-to-Connect 8 mm Female BSPP 1/8" Tube to Female Pipe
66PLMBH-8M-4G Bulkhead Push-to-Connect 8 mm Female BSPP 1/4" Tube to Female Pipe
67PLM-10M-12M Tube Reducer Push-to-Connect 10 mm Plug-in Stem 12 mm Tube to Tube
169PLM-6M-4R Elbow 90° Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
169PLM-6M-M10 Elbow 90° Push-to-Connect 4 mm Male Metric, M10 M10x1.0 Tube to Pipe
169PLM-8-6 Elbow 90° Push-to-Connect 1/2" Male NPT 3/8" Tube to Pipe
169PLM-8-8 Elbow 90° Push-to-Connect 1/2" Male NPT 1/2" Tube to Pipe
169PLM-8M-2G Elbow 90° Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
169PLM-8M-2R Elbow 90° Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
169PLM-8M-4G Elbow 90° Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
169PLM-8M-4R Elbow 90° Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
169PLM-8M-6G Elbow 90° Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
169PLM-8M-6R Elbow 90° Push-to-Connect 8 mm Male BSPT 3/8" Tube to Pipe
169PLMBJ-10M-6G Banjo Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
169PLMBJ-4M-2G Banjo Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
169PLMBJ-4M-M5 Banjo Push-to-Connect 4 mm Male Metric, M5 M5x0.8 Tube to Pipe
169PLMBJ-6M-2G Banjo Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
169PLMBJ-6M-4G Banjo Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
169PLMBJ-6M-M5 Banjo Push-to-Connect 6 mm Male Metric, M5 M5x0.8 Tube to Pipe
169PLMBJ-8M-2G Banjo Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
169PLMBJ-8M-4G Banjo Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
169PLMX-10M-4G Elbow 90° - Extended Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
169PLMX-10M-4R Elbow 90° - Extended Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
169PLMX-10M-6G Elbow 90° - Extended Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
169PLMX-12M-4G Elbow 90° - Extended Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
169PLMX-12M-6G Elbow 90° - Extended Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
169PLMX-14M-8G Elbow 90° - Extended Push-to-Connect 14 mm Male BSPP 1/2" Tube to Pipe
169PLMX-4M-2G Elbow 90° - Extended Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
169PLMX-4M-2R Elbow 90° - Extended Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
169PLMX-4M-M5 Elbow 90° - Extended Push-to-Connect 4 mm Male Metric, M5 M5x0.8 Tube to Pipe
169PLMX-6M-2G Elbow 90° - Extended Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
169PLMX-6M-2R Elbow 90° - Extended Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
169PLMX-6M-4G Elbow 90° - Extended Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
169PLMX-6M-4R Elbow 90° - Extended Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
169PLMX-8M-2G Elbow 90° - Extended Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
169PLMX-8M-2R Elbow 90° - Extended Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
169PLMX-8M-4G Elbow 90° - Extended Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
169PLMX-8M-4R Elbow 90° - Extended Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
171PLM-10M-4G Run Tee Push-to-Connect 10 mm Male BSPP 1/4" Push-to-Connect 10 mm Tube to Pipe
171PLM-10M-4R Run Tee Push-to-Connect 10 mm Male BSPT 1/4" Push-to-Connect 10 mm Tube to Pipe
171PLM-10M-6R Run Tee Push-to-Connect 10 mm Male BSPT 3/8" Push-to-Connect 10 mm Tube to Pipe
171PLM-12M-6G Run Tee Push-to-Connect 12 mm Male BSPP 3/8" Push-to-Connect 10 mm Tube to Pipe
171PLM-12M-6R Run Tee Push-to-Connect 12 mm Male BSPT 3/8" Push-to-Connect 10 mm Tube to Pipe
171PLM-14M-8G Run Tee Push-to-Connect 14 mm Male BSPP 1/2" Push-to-Connect 10 mm Tube to Pipe
171PLM-14M-8R Run Tee Push-to-Connect 14 mm Male BSPT 1/2" Push-to-Connect 10 mm Tube to Pipe
171PLM-4-2 Run Tee Push-to-Connect 1/4" Male NPT 1/8" Push-to-Connect 1/4" Tube to Pipe
171PLM-4-4 Run Tee Push-to-Connect 1/4" Male NPT 1/4" Push-to-Connect 1/4" Tube to Pipe
171PLM-4M-2G Run Tee Push-to-Connect 4 mm Male BSPP 1/8" Push-to-Connect 4 mm Tube to Pipe
171PLM-4M-2R Run Tee Push-to-Connect 4 mm Male BSPT 1/8" Push-to-Connect 4 mm Tube to Pipe
171PLM-4M-M5 Run Tee Push-to-Connect 4 mm Male Metric, M5 M5x0.8 Push-to-Connect 4 mm Tube to Pipe
171PLM-5/32-0 Run Tee Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Push-to-Connect 5/32" (4 mm) Tube to Pipe
171PLM-5/32-2 Run Tee Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Push-to-Connect 5/32" (4 mm) Tube to Pipe
171PLM-5/32-4 Run Tee Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Push-to-Connect 5/32" (4 mm) Tube to Pipe
171PLM-6-4 Run Tee Push-to-Connect 3/8" Male NPT 1/4" Push-to-Connect 3/8" Tube to Pipe
171PLM-6-6 Run Tee Push-to-Connect 3/8" Male NPT 3/8" Push-to-Connect 3/8" Tube to Pipe
171PLM-6-8 Run Tee Push-to-Connect 3/8" Male NPT 1/2" Push-to-Connect 3/8" Tube to Pipe
171PLM-6M-2G Run Tee Push-to-Connect 6 mm Male BSPP 1/8" Push-to-Connect 6 mm Tube to Pipe
171PLM-6M-2R Run Tee Push-to-Connect 6 mm Male BSPT 1/8" Push-to-Connect 6 mm Tube to Pipe
171PLM-6M-4G Run Tee Push-to-Connect 6 mm Male BSPP 1/4" Push-to-Connect 6 mm Tube to Pipe
171PLM-6M-4R Run Tee Push-to-Connect 6 mm Male BSPT 1/4" Push-to-Connect 6 mm Tube to Pipe
171PLM-8-6 Run Tee Push-to-Connect 1/2" Male NPT 3/8" Push-to-Connect 1/2" Tube to Pipe
171PLM-8-8 Run Tee Push-to-Connect 1/2" Male NPT 1/2" Push-to-Connect 1/2" Tube to Pipe
171PLM-8M-2G Run Tee Push-to-Connect 8 mm Male BSPP 1/8" Push-to-Connect 8 mm Tube to Pipe
171PLM-8M-2R Run Tee Push-to-Connect 8 mm Male BSPT 1/8" Push-to-Connect 8 mm Tube to Pipe
171PLM-8M-4G Run Tee Push-to-Connect 8 mm Male BSPP 1/4" Push-to-Connect 8 mm Tube to Pipe
171PLM-8M-4R Run Tee Push-to-Connect 8 mm Male BSPT 1/4" Push-to-Connect 8 mm Tube to Pipe
172PLM-10M-4G Branch Tee Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
172PLM-10M-4R Branch Tee Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
172PLM-10M-6R Branch Tee Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
172PLM-12M-6G Branch Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
172PLM-12M-6R Branch Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
172PLM-14M-8G Branch Tee Push-to-Connect 14 mm Push-to-Connect 14 mm Male BSPP 1/2" Tube to Pipe
172PLM-14M-8R Branch Tee Push-to-Connect 14 mm Push-to-Connect 14 mm Male BSPT 1/2" Tube to Pipe
172PLM-4-2 Branch Tee Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPT 1/8" Tube to Pipe
172PLM-4-4 Branch Tee Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPT 1/4" Tube to Pipe
122PLMSP-10M-6M Barbed Connector Plug-in Stem 10 mm Barb 6.3 mm Tube to Barb
122PLMSP-10M-8M Barbed Connector Plug-in Stem 10 mm Barb 8 mm Tube to Barb
122PLMSP-12M-8M Barbed Connector Plug-in Stem 12 mm Barb 8 mm Tube to Barb
122PLMSP-4M-3M Barbed Connector Plug-in Stem 4 mm Barb 3.2 mm Tube to Barb
122PLMSP-4M-5M Barbed Connector Plug-in Stem 4 mm Barb 5 mm Tube to Barb
122PLMSP-6M-5M Barbed Connector Plug-in Stem 6 mm Barb 5 mm Tube to Barb
122PLMSP-8M-6M Barbed Connector Plug-in Stem 8 mm Barb 6.3 mm Tube to Barb
122PLMSP-8M-8M Barbed Connector Plug-in Stem 8 mm Barb 8 mm Tube to Barb
164PLM-10M Tee Push-to-Connect 10 mm Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
164PLM-12M Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
164PLM-14M Tee Push-to-Connect 14 mm Push-to-Connect 14 mm Push-to-Connect 14 mm Tube to Tube
164PLM-4 Tee Push-to-Connect 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
164PLM-4M Tee Push-to-Connect 4 mm Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
164PLM-6 Tee Push-to-Connect 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
164PLM-6M Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
164PLM-8 Tee Push-to-Connect 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
164PLM-8M Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
165PLM-10M Elbow 90° Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
165PLM-12M Elbow 90° Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
165PLM-14M Elbow 90° Push-to-Connect 14 mm Push-to-Connect 14 mm Tube to Tube
165PLM-4 Elbow 90° Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
165PLM-4M Elbow 90° Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
165PLM-6 Elbow 90° Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
165PLM-6M Elbow 90° Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
165PLM-8 Elbow 90° Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
165PLM-8M Elbow 90° Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
165PLMBH-10M Elbow 90° - Bulkhead Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
165PLMBH-12M Elbow 90° - Bulkhead Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
165PLMBH-14M Elbow 90° - Bulkhead Push-to-Connect 14 mm Push-to-Connect 14 mm Tube to Tube
165PLMBH-4M Elbow 90° - Bulkhead Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
165PLMBH-6M Elbow 90° - Bulkhead Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
165PLMBH-8M Elbow 90° - Bulkhead Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
169PLM-10M-4G Elbow 90° Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
169PLM-10M-4R Elbow 90° Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
169PLM-10M-6G Elbow 90° Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
169PLM-10M-6R Elbow 90° Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
169PLM-12M-4G Elbow 90° Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
169PLM-12M-4R Elbow 90° Push-to-Connect 12 mm Male BSPT 1/4" Tube to Pipe
169PLM-12M-6G Elbow 90° Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
169PLM-12M-6R Elbow 90° Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
169PLM-12M-8G Elbow 90° Push-to-Connect 12 mm Male BSPP 1/2" Tube to Pipe
169PLM-12M-8R Elbow 90° Push-to-Connect 12 mm Male BSPT 1/2" Tube to Pipe
169PLM-14M-6G Elbow 90° Push-to-Connect 14 mm Male BSPP 3/8" Tube to Pipe
169PLM-14M-6R Elbow 90° Push-to-Connect 14 mm Male BSPT 3/8" Tube to Pipe
169PLM-14M-8G Elbow 90° Push-to-Connect 14 mm Male BSPP 1/2" Tube to Pipe
169PLM-14M-8R Elbow 90° Push-to-Connect 14 mm Male BSPT 1/2" Tube to Pipe
169PLM-4-2 Elbow 90° Push-to-Connect 1/4" Male NPT 1/8" Tube to Pipe
169PLM-4-4 Elbow 90° Push-to-Connect 1/4" Male NPT 1/4" Tube to Pipe
169PLM-4-6 Elbow 90° Push-to-Connect 1/4" Male NPT 3/8" Tube to Pipe
169PLM-4M-2G Elbow 90° Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
169PLM-4M-2R Elbow 90° Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
169PLM-4M-4G Elbow 90° Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
169PLM-4M-4R Elbow 90° Push-to-Connect 4 mm Male BSPT 1/4" Tube to Pipe
169PLM-4M-M5 Elbow 90° Push-to-Connect 4 mm Male Metric, M5 M5x0.8 Tube to Pipe
169PLM-4M-M6 Elbow 90° Push-to-Connect 4 mm Male Metric, M6 M6x1.0 Tube to Pipe
169PLM-4M-M8 Elbow 90° Push-to-Connect 4 mm Male Metric, M8 M8x1.0 Tube to Pipe
169PLM-5/32-0 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
169PLM-5/32-2 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Tube to Pipe
169PLM-5/32-4 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Tube to Pipe
169PLM-6-4 Elbow 90° Push-to-Connect 3/8" Male NPT 1/4" Tube to Pipe
169PLM-6-6 Elbow 90° Push-to-Connect 3/8" Male NPT 3/8" Tube to Pipe
169PLM-6-8 Elbow 90° Push-to-Connect 3/8" Male NPT 1/2" Tube to Pipe
169PLM-6M-2G Elbow 90° Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
169PLM-6M-2R Elbow 90° Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
169PLM-6M-4G Elbow 90° Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
67PLM-12M-14M Tube Reducer Push-to-Connect 12 mm Plug-in Stem 14 mm Tube to Tube
67PLM-4M-6M Tube Reducer Push-to-Connect 4 mm Plug-in Stem 6 mm Tube to Tube
67PLM-4M-8M Tube Reducer Push-to-Connect 4 mm Plug-in Stem 8 mm Tube to Tube
67PLM-6M-10M Tube Reducer Push-to-Connect 6 mm Plug-in Stem 10 mm Tube to Tube
67PLM-6M-8M Tube Reducer Push-to-Connect 6 mm Plug-in Stem 8 mm Tube to Tube
67PLM-8M-10M Tube Reducer Push-to-Connect 8 mm Plug-in Stem 10 mm Tube to Tube
67PLM-8M-12M Tube Reducer Push-to-Connect 8 mm Plug-in Stem 12 mm Tube to Tube
68PLM-10M-4G Connector Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
68PLM-10M-4R Connector Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
68PLM-10M-6G Connector Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
68PLM-10M-6R Connector Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
68PLM-10M-8G Connector Push-to-Connect 10 mm Male BSPP 1/2" Tube to Pipe
68PLM-10M-8R Connector Push-to-Connect 10 mm Male BSPT 1/2" Tube to Pipe
68PLM-12M-4G Connector Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
68PLM-12M-4R Connector Push-to-Connect 12 mm Male BSPT 1/4" Tube to Pipe
68PLM-12M-6G Connector Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
68PLM-12M-6R Connector Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
68PLM-12M-8G Connector Push-to-Connect 12 mm Male BSPP 1/2" Tube to Pipe
68PLM-12M-8R Connector Push-to-Connect 12 mm Male BSPT 1/2" Tube to Pipe
68PLM-14M-6G Connector Push-to-Connect 14 mm Male BSPP 3/8" Tube to Pipe
68PLM-14M-6R Connector Push-to-Connect 14 mm Male BSPT 3/8" Tube to Pipe
68PLM-14M-8G Connector Push-to-Connect 14 mm Male BSPP 1/2" Tube to Pipe
68PLM-14M-8R Connector Push-to-Connect 14 mm Male BSPT 1/2" Tube to Pipe
68PLM-4-0 Connector Push-to-Connect 1/4" Male NPT 10-32 Tube to Pipe
68PLM-4-2 Connector Push-to-Connect 1/4" Male NPT 1/8" Tube to Pipe
68PLM-4-4 Connector Push-to-Connect 1/4" Male NPT 1/4" Tube to Pipe
68PLM-4-6 Connector Push-to-Connect 1/4" Male NPT 3/8" Tube to Pipe
68PLM-4M-2G Connector Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
68PLM-4M-2R Connector Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
68PLM-4M-4G Connector Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
68PLM-4M-4R Connector Push-to-Connect 4 mm Male BSPT 1/4" Tube to Pipe
68PLM-4M-M5 Connector Push-to-Connect 4 mm Female Metric (M5) M5x0.8 Tube to Pipe
68PLM-4M-M6 Connector Push-to-Connect 4 mm Female Metric (M6) M6x1.0 Tube to Pipe
68PLM-4M-M8 Connector Push-to-Connect 4 mm Female Metric (M8) M8x1.0 Tube to Pipe
68PLM-5/32-0 Connector Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
68PLM-5/32-2 Connector Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Tube to Pipe
68PLM-5/32-4 Connector Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Tube to Pipe
68PLM-6-2 Connector Push-to-Connect 3/8" Male NPT 1/8" Tube to Pipe
68PLM-6-4 Connector Push-to-Connect 3/8" Male NPT 1/4" Tube to Pipe
68PLM-6-6 Connector Push-to-Connect 3/8" Male NPT 3/8" Tube to Pipe
68PLM-6-8 Connector Push-to-Connect 3/8" Male NPT 1/2" Tube to Pipe
68PLM-6M-2G Connector Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
68PLM-6M-2R Connector Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
68PLM-6M-4G Connector Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
68PLM-6M-4R Connector Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
68PLM-6M-M10 Connector Push-to-Connect 6 mm Female Metric (M10) M10x1.0 Tube to Pipe
68PLM-6M-M5 Connector Push-to-Connect 6 mm Female Metric (M5) M5x0.8 Tube to Pipe
68PLM-8-6 Connector Push-to-Connect 1/2" Male NPT 3/8" Tube to Pipe
68PLM-8-8 Connector Push-to-Connect 1/2" Male NPT 1/2" Tube to Pipe
68PLM-8M-2G Connector Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
68PLM-8M-2R Connector Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
68PLM-8M-4G Connector Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
68PLM-8M-4R Connector Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
68PLM-8M-6G Connector Push-to-Connect 8 mm Male BSPT 3/8" Tube to Pipe
68PLM-8M-6R Connector Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
169PLM-4M-0 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
169PLM-4M-2 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Tube to Pipe
169PLM-4M-4 Elbow 90° Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Tube to Pipe
171PLM-4M-2 Run Tee Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Push-to-Connect 5/32" (4 mm) Tube to Pipe
172PLM-4M-0 Branch Tee Push-to-Connect 5/32" (4 mm) Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
68PLM-4M-0 Connector Push-to-Connect 5/32" (4 mm) Male NPT 10-32 Tube to Pipe
68PLM-4M-2 Connector Push-to-Connect 5/32" (4 mm) Male NPT 1/8" Tube to Pipe
68PLM-4M-4 Connector Push-to-Connect 5/32" (4 mm) Male NPT 1/4" Tube to Pipe
122PLMSP-12M-10M Barbed Connector Plug-in Stem 12 mm Barb 10 mm Tube to Barb
122PLMSP-12M-12M Barbed Connector Plug-in Stem 12 mm Barb 12 mm Tube to Barb
122PLMSP-14M-12M Barbed Connector Plug-in Stem 14 mm Barb 12 mm Tube to Barb
122PLMSP-14M-14M Barbed Connector Plug-in Stem 14 mm Barb 14 mm Tube to Barb
169PLM-6M-M5 Elbow 90° Push-to-Connect 6 mm Male Metric, M5 M5x0.8 Tube to Pipe

687PDC
687547