Polypropylene Air and Gas Prefilters - PEPLYN AIR | #ZCPHA-025Z


LOADING IMAGES
ZCPHA-025Z

Polypropylene Air and Gas Prefilters - PEPLYN AIR | #ZCPHA-025Z OBSOLETE

PEPLYN AIR fitler cartridges have been specifically designed to guarantee removal of particulate from gas streams.


Technical Specifications

  • Product Style: Demi Cartridge
  • Length: 5" (125 mm)
  • Micron Rating: 25 µm
  • End Cap Configuration: Demi A & B Std
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals, Food and Beverage, Industrial Fermentation
  • Application: Prefiltration, Clarification
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: PEPLYN AIR
  • Product Style: Cartridge
    Demi Cartridge
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • Micron Rating: 1 MICRON, 5 MICRON, 10 MICRON, 25 MICRON
  • For Fluid Type: Air and Gas
  • Operating Pressure: 3.5 barg at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside., 50.76 psig at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside.
  • Operating Temperature: 50°C (122°F) Continuous
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
Safety Warning

Item Information

PEPLYN AIR can be used to protect sterilizing grade filters in pressurized systems or in exhaust gas vent applications and is particularly suitable for:

• Inlet gas in the fermentation industry as protection to sterilizing grade filters where polypropylene media is preferred

• As protection to sterilizing grade filters in exhaust gas systems

• Vent applications

• Systems where high particulate loading is expected

PEPLYN AIR can be steam sterilized and has a broad range of chemical compatibility.

Features and Benefits

• Cost-effective prefiltration

• High flow rates and long life

• Steam sterilizable

• Graded density for excellent particle retention

• No release of particles even during system pressure fluctuations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945