Polypropylene Air and Gas Prefilters - PEPLYN AIR | Product Series

Filter by

    No filters selected

Product Style

Length

Micron Rating

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polypropylene Air and Gas Prefilters - PEPLYN AIR

Polypropylene Air and Gas Prefilters - PEPLYN AIR

PEPLYN AIR fitler cartridges have been specifically designed to guarantee removal of particulate from gas streams.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals, Food and Beverage, Industrial Fermentation
  • Application: Prefiltration, Clarification
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: PEPLYN AIR
  • Product Style: Cartridge
    Demi Cartridge
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • Micron Rating: 1 MICRON, 5 MICRON, 10 MICRON, 25 MICRON
  • For Fluid Type: Air and Gas
  • Operating Pressure: 3.5 barg at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside., 50.76 psig at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside.
  • Operating Temperature: 50°C (122°F) Continuous
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121°C and ISO10993 equivalents
  • End Cap Configuration: Cartridge:
    UF Retrofit
    BF/226 Bayonet
    Demi Cartridge:
    TRUESEAL
    Demi Stub
    Demi A & B Standard
  • Seal Material: EPDM, PTFE Encapsulated Silicone, Silicone or Viton
Safety Warning

Full Product Description

PEPLYN AIR can be used to protect sterilizing grade filters in pressurized systems or in exhaust gas vent applications and is particularly suitable for:

• Inlet gas in the fermentation industry as protection to sterilizing grade filters where polypropylene media is preferred

• As protection to sterilizing grade filters in exhaust gas systems

• Vent applications

• Systems where high particulate loading is expected

PEPLYN AIR can be steam sterilized and has a broad range of chemical compatibility.

Features and Benefits

• Cost-effective prefiltration

• High flow rates and long life

• Steam sterilizable

• Graded density for excellent particle retention

• No release of particles even during system pressure fluctuations

Related Documents

×
Products Product Style Length Micron Rating End Cap Configuration Seal Material
ZCPH1-1.0C-E Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet EPDM
ZCPH1-005C Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Silicone
ZCPH1-005C-/P Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet PTFE Encapsulated Silicone
ZCPH1-005C-/V Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Viton
ZCPH1-010C Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Silicone
ZCPH1-010C-/E Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet EPDM
ZCPH1-010C-/P Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet PTFE Encapsulated Silicone
ZCPH1-025C Cartridge 10" (250 mm) 25 µm BF / 226 Bayonet Silicone
ZCPH1-1.0C Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Silicone
ZCPH1-1.0C-/P Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet PTFE Encapsulated Silicone
ZCPH1-1.0C-V Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Viton
ZCPH1-1.0H Cartridge 10" (250 mm) 1 µm UF Retrofit Silicone
ZCPH2-005C Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Silicone
ZCPH2-005H Cartridge 20" (500 mm) 5 µm UF Retrofit Silicone
ZCPH2-010C Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Silicone
ZCPH2-010C-/E Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet EPDM
ZCPH2-025C Cartridge 20" (500 mm) 25 µm BF / 226 Bayonet Silicone
ZCPH2-1.0C Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Silicone
ZCPH2-1.0C-/E Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet EPDM
ZCPH2-1.0C-/V Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Viton
ZCPH3-005C Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Silicone
ZCPH3-005H Cartridge 30" (750 mm) 5 µm UF Retrofit Silicone
ZCPH3-010C Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Silicone
ZCPH3-010C-E Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet EPDM
ZCPH3-025C Cartridge 30" (750 mm) 25 µm BF / 226 Bayonet Silicone
ZCPH3-1.0C Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Silicone
ZCPH3-1.0C-/E Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet EPDM
ZCPH3-1.0C-V Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Viton
ZCPH3-1.0H Cartridge 30" (750 mm) 1 µm UF Retrofit Silicone
ZCPHA-005T Demi Cartridge 5" (125 mm) 5 µm TRUESEAL Silicone
ZCPHA-005Z Demi Cartridge 5" (125 mm) 5 µm Demi A & B Std Silicone
ZCPHA-010T Demi Cartridge 5" (125 mm) 10 µm TRUESEAL Silicone
ZCPHA-025T Demi Cartridge 5" (125 mm) 25 µm TRUESEAL Silicone
ZCPHA-1.0T Demi Cartridge 5" (125 mm) 1 µm TRUESEAL Silicone
ZCPHA-1.0Z Demi Cartridge 5" (125 mm) 1 µm Demi A & B Std Silicone
ZCPHA-1.0Z-/P1 Demi Cartridge 5" (125 mm) 1 µm Demi A & B Std PTFE Encapsulated Silicone
ZCPHB-005T Demi Cartridge 2.5" (65 mm) 5 µm TRUESEAL Silicone
ZCPHB-005T-/P Demi Cartridge 2.5" (65 mm) 5 µm TRUESEAL PTFE Encapsulated Silicone
ZCPHB-025T Demi Cartridge 2.5" (65 mm) 25 µm TRUESEAL Silicone
ZCPHB-1.0T Demi Cartridge 2.5" (65 mm) 1 µm TRUESEAL Silicone
ZCPHB-1.0T-/P Demi Cartridge 2.5" (65 mm) 1 µm TRUESEAL PTFE Encapsulated Silicone
ZCPHB-1.0Z-A Demi Cartridge 2.5" (65 mm) 1 µm Demi A & B Std Silicone
ZCPHK-005C Cartridge 5" (125 mm) 5 µm BF / 226 Bayonet Silicone
ZCPHK-005C-/P Cartridge 5" (125 mm) 5 µm BF / 226 Bayonet PTFE Encapsulated Silicone
ZCPHK-005C-E Cartridge 5" (125 mm) 5 µm BF / 226 Bayonet EPDM
ZCPHK-010C Cartridge 5" (125 mm) 10 µm BF / 226 Bayonet Silicone
ZCPHK-025C Cartridge 5" (125 mm) 25 µm BF / 226 Bayonet Silicone
ZCPHK-1.0C Cartridge 5" (125 mm) 1 µm BF / 226 Bayonet Silicone
ZCPHA-025Z Demi Cartridge 5" (125 mm) 25 µm Demi A & B Std Silicone

687PDC
679945