Piston sealing set Prädifa series CP, Caveseal® | #CP010001208401A


LOADING IMAGES
CP010001208401A

Piston sealing set Prädifa series CP, Caveseal® | #CP010001208401A

Piston sealing set, double-acting, PTFE slipper seal design. Low friction. Suitable for o-ring grooves. For limited dynamic conditions.


Technical Specifications

  • Maximum Working Temperature (C): 110
  • Minimum Working Temperature (C): -30
  • Outside Diameter (mm): 10
  • Inside Diameter (mm): 7.1
  • Element Height (mm): 2.4
  • Groove Width: 2.4
  • Seal Material: PS012
  • Media: Multiple
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 160 bar
  • Minimum Operating Temperature: -40 to -25 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 4 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Low Temperature (< -35 C)
Safety Warning

Item Information

The double-acting CP sealing set featuring a Caveseal design consists of a PTFE slide ring and an elastomer O-ring as a preloading element. The sealing set is suitable for dynamic applications as an alternative to an O-ring in situations requiring optimum sealing performance and friction. The Caveseal design enables smallest grooves.
Due to the material combination of the slide ring (PTFE) and the O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high temperatures. An extensive selection of compounds is available for specific application profiles.

• Good sealing performance in extremely small assembly conditions.
• Excellent wear resistance.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Good energy efficiency due to low friction.
• Assembly on one-part piston is possible.
• High temperature resistance assured by suitable O-ring compound selection.
• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-ring compound selection.
• Short axial assembly length.
• Short radial assembly depth.
• Installation in closed and undercut housings.
• Available in diameters from 4 to 3000 mm.
• Can be used in existing O-ring grooves.
• Additional sizes of machined products available on short notice.

Range of application:
The CP profile range has been designed exclusively to replace standard O-rings. For dynamic applications we recommend our OA (pneumatics) or OE (hydraulics) profile ranges.

Piston sealing set Praedifa series CP is available in the follwing compounds:
08401 - Industrial purpose
PS314 - Heavy duty
08402 - High temperature
08403 - Low temperature
08404 - General purpose

Read More Show Less

CAD Drawings + Files

Part Number
CP010001208401A STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424