Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Piston sealing set, double-acting, PTFE slipper seal design. Low friction. Suitable for o-ring grooves. For limited dynamic conditions.
Products | Outside Diameter (mm) | Inside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
CP010001208401A | 10 | 7.1 | 2.4 | 2.4 | -30 | 110 | PS012 |
CP016001208401B | 16 | 11.5 | 3.6 | 3.6 | -30 | 110 | PS012 |
CP040001208401C | 40 | 33.8 | 4.8 | 4.8 | -30 | 110 | PS012 |
CP045001208401C | 45 | 38.8 | 4.8 | 4.8 | -30 | 110 | PS012 |
CP060001208401D | 60 | 50.6 | 7.1 | 7.1 | -30 | 110 | PS012 |
CP085001208401D | 85 | 75.6 | 7.1 | 7.1 | -30 | 110 | PS012 |
CP088902708401D | 88.9 | 79.5 | 7.1 | 7.1 | -30 | 110 | PS027 |
CP130001208401E | 130 | 117.8 | 9.5 | 9.5 | -30 | 110 | PS012 |
CP008001208404A | 8 | 5.1 | 2.4 | 2.4 | -40 | 150 | PS012 |