Permanent Crimp Fittings - CG Series Fittings | #1TUCG-8-8C


LOADING IMAGES
1TUCG-8-8C

Permanent Crimp Fittings - CG Series Fittings | #1TUCG-8-8C

Universal Inch Tube Stub End


Technical Specifications

  • Hose I.D. (inch): 0.5"
  • Material: Stainless Steel
  • Materials of Construction: Stainless Steel
  • Style: Universal Tube Stub
  • Product Style: Universal Tube Stub
  • Port Size: 1/2 inch
  • Connection Type: Specialty
  • Length: 3.35 inch
  • Shape: Stub End
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

Parker CG Series permanent crimp fittings are used on Parflex hoses and replace Parflex 55, 57, 58 and 58H Series fittings. They are available in steel, stainless steel and/or brass. They offer superior performance in diverse operating conditions and reduce the complexity of multiple fittings for Parflex hoses. Check crimpsource for the most up-to-date recommendations. http://www.parker.com/crimpsource

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Oil & Gas
• Marine

Features/Benefits:
• Parkalign® dies
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Medium pressure hydraulic applications
• Agricultural equipment
• Construction
• Lubricating oils
• Material Handling equipment
• Machine tools
• Waste and refuse trucks
• Utility equipment
• CNG dispensing/refueling
• High pressure hydraulics, pneumatics and lubrication oils
• High pressure tools, jacks, test apparatus, oilfield pressure control device
• Offshore oil applications
• Suitable for hose types with working pressure up to 43 MPa (5000 psi)

Read More Show Less

CAD Drawings + Files

Part Number
1TUCG-8-8C IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563