Permanent Crimp Fittings - CG Series Fittings | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Connection Thread Size

Product Style

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Crimp Fittings - CG Series Fittings

Permanent Crimp Fittings - CG Series Fittings

Parker CG Series permanent crimp fittings are used on Parflex hoses and replace Parflex 55, 57, 58 and 58H Series fittings.

Technical Specifications

  • Port Size: 1/8 to 1 inch
  • Application: See Part Technical Specs.
  • Connection Type: Crimp, JIS, NPSM, NPTF, Pipe, SAE, Seal-Lok, Specialty, 37° Flare
  • Hose Inside Diameter: 3/16 to 1 inch, 5 to 25 mm
  • Materials of Construction: Steel, Stainless Steel
  • Length: 1.88 to 5.78 inch
  • Shape: Straight, Elbow, Stub End

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker CG Series permanent crimp fittings are used on Parflex hoses and replace Parflex 55, 57, 58 and 58H Series fittings. They are available in steel, stainless steel and/or brass. They offer superior performance in diverse operating conditions and reduce the complexity of multiple fittings for Parflex hoses. Check crimpsource for the most up-to-date recommendations. http://www.parker.com/crimpsource

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Oil & Gas
• Marine

Features/Benefits:
• Parkalign® dies
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Medium pressure hydraulic applications
• Agricultural equipment
• Construction
• Lubricating oils
• Material Handling equipment
• Machine tools
• Waste and refuse trucks
• Utility equipment
• CNG dispensing/refueling
• High pressure hydraulics, pneumatics and lubrication oils
• High pressure tools, jacks, test apparatus, oilfield pressure control device
• Offshore oil applications
• Suitable for hose types with working pressure up to 43 MPa (5000 psi)

Related Documents

×
Products Hose I.D. (inch) Connection Thread Size Product Style Materials of Construction
101CG-2-3 0.188" 1/8"-27 Male NPTF Pipe - Rigid - Straight Steel
101CG-4-3 0.188" 1/4"-18 Male NPTF Pipe - Rigid - Straight Steel
101CG-2-4 0.25" 1/8"-27 Male NPTF Pipe - Rigid - Straight Steel
101CG-4-4 0.25" 1/4"-18 Male NPTF Pipe - Rigid - Straight Steel
101CG-4-6 0.375" 1/4"-18 Male NPTF Pipe - Rigid - Straight Steel
101CG-6-6 0.375" 3/8"-18 Male NPTF Pipe - Rigid - Straight Steel
101CG-8-6 0.375" 1/2"-14 Male NPTF Pipe - Rigid - Straight Steel
101CG-6-8 0.5" 3/8"-18 Male NPTF Pipe - Rigid - Straight Steel
101CG-12-12 0.75" 3/4"-14 Male NPTF Pipe - Rigid - Straight Steel
101CG-16-16 1" 1"-11-1/2 Male NPTF Pipe - Rigid - Straight Steel
102CG-4-4 0.25" 1/4"-18 Female NPTF Pipe - Rigid - Straight Steel
103CG-4-4 0.25" 7/16"-20 Male JIC 37° - Rigid - Straight Steel
103CG-6-6 0.375" 9/16"-18 Male JIC 37° - Rigid - Straight Steel
105CG-4-3 0.188" 7/16"-20 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
105CG-4-4 0.25" 7/16"-20 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
105CG-6-4 0.25" 9/16"-18 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
105CG-6-6 0.375" 9/16"-18 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
105CG-10-8 0.5" 7/8"-14 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
105CG-8-8 0.5" 3/4"-16 Male SAE Straight Thread with O-ring - Rigid - Straight Steel
106CG-4-4 0.25" 7/16"-20 Female JIC 37° - Swivel - Straight Steel
106CG-5-4 0.25" 1/2"-20 Female JIC 37° - Swivel - Straight Steel
106CG-6-4 0.25" 9/16"-18 Female JIC 37° - Swivel - Straight Steel
106CG-6-6 0.375" 9/16"-18 Female JIC 37° - Swivel - Straight Steel
106CG-8-6 0.375" 3/4"-16 Female JIC 37° - Swivel - Straight Steel
106CG-10-8 0.5" 7/8"-14 Female JIC 37° - Swivel - Straight Steel
106CG-12-8 0.5" 1-1/16"-12 Female JIC 37° - Swivel - Straight Steel
106CG-8-8 0.5" 3/4"-16 Female JIC 37° - Swivel - Straight Steel
106CG-12-12 0.75" 1-1/16"-12 Female JIC 37° - Swivel - Straight Steel
106CG-16-16 1" 1-5/16"-12 Female JIC 37° - Swivel - Straight Steel
107CG-6-6 0.375" 3/8"-18 Female NPSM Pipe - Swivel Straight (60° Cone) Steel
113CG-4-3 0.188" 1/4"-18 Male NPTF Pipe - Swivel - Straight Steel
113CG-12-12 0.75" 3/4"-14 Male NPTF Pipe - Swivel - Straight Steel
137CG-4-4 0.25" 7/16"-20 Female JIC 37° - Swivel - 45° Elbow Steel
137CG-6-6 0.375" 9/16"-18 Female JIC 37° - Swivel - 45° Elbow Steel
137CG-8-8 0.5" 3/4"-16 Female JIC 37° - Swivel - 45° Elbow Steel
139CG-4-4 0.25" 7/16"-20 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CG-6-4 0.25" 9/16"-18 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CG-6-6 0.375" 9/16"-18 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CG-8-6 0.375" 3/4"-16 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CG-8-8 0.5" 3/4"-16 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CG-12-12 0.75" 1-1/16"-12 Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
1FUCG-4-4 0.25" PF-1/4"-19 Female BSP Parallel Pipe - Swivel Straight (30° Flare) Steel
1J0CG-4-4 0.25" 9/16"-18 Female Seal-Lok - Swivel - Straight - Short - Metric Hex Steel
1J7CG-8-8 0.5" 13/16"-16 Female Seal-Lok - Swivel - 45° Elbow Steel
1J7CG-12-12 0.75" 1-3/16"-12 Female Seal-Lok - Swivel - 45° Elbow Steel
1J9CG-4-4 0.25" 9/16"-18 Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel
1J9CG-6-6 0.375" 11/16"-16 Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel
1J9CG-12-12 0.75" 1-3/16"-12 Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel
1JCCG-4-4 0.25" 9/16"-18 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-6-4 0.25" 11/16"-16 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-6-6 0.375" 11/16"-16 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-8-6 0.375" 13/16"-16 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-10-8 0.5" 1"-14 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-8-8 0.5" 13/16"-16 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-12-12 0.75" 1-3/16"-12 Female Seal-Lok - Swivel - Straight - Short Steel
1JCCG-16-16 1" 1-7/16"-12 Female Seal-Lok - Swivel - Straight - Short Steel
1JSCG-4-4 0.25" 9/16"-18 Female Seal-Lok - Swivel - Straight - Long Steel
1JSCG-6-6 0.375" 11/16"-16 Female Seal-Lok - Swivel - Straight - Long Steel
1JSCG-12-12 0.75" 1-3/16"-12 Female Seal-Lok - Swivel - Straight - Long Steel
1L9CG-4-4 0.25" 7/16"-20 Female JIC 37° - Swivel - 90° Elbow - Medium Drop Steel
1L9CG-6-6 0.375" 9/16"-18 Female JIC 37° - Swivel - 90° Elbow - Medium Drop Steel
1TUCG-8-8C 0.5" Universal Tube Stub Stainless Steel
1JSCG-16-16 1" 1-3/16"-12 Female Seal-Lok - Swivel - Straight - Long Steel
1TUCG-16-16C 1" Universal Tube Stub Stainless Steel
111CG-6-4 0.25" 9/16"-18 Male Ferulok Flareless - Rigid Straight (24° Cone with Nut & Ferrule) Steel
1TUCG-4-4C 0.25" Universal Tube Stub Stainless Steel
1TUCG-6-6C 0.375" Universal Tube Stub Stainless Steel
1TUCG-12-12C 0.75" Universal Tube Stub Stainless Steel
1JCCG-8-8C 0.5" 13/16"-16 Female Seal-Lok - Swivel - Straight - Short Stainless Steel
1JCCG-4-4C 0.25" 9/16"-18 Female Seal-Lok - Swivel - Straight - Short Stainless Steel
1JCCG-6-6C 0.375" 11/16"-16 Female Seal-Lok - Swivel - Straight - Short Stainless Steel
1JCCG-12-12C 0.75" 1-3/16"-12 Female Seal-Lok - Swivel - Straight - Short Stainless Steel
1JCCG-16-16C 1" 1-7/16"-12 Female Seal-Lok - Swivel - Straight - Short Stainless Steel
1J0CG-6-6-SM 1" Female Seal-Lok - Swivel - Straight - Short - Metric Hex Steel
1ALCG-6-6C 0.375" 9/16"-20 Female A-Lok® Compression Stainless Steel
106CG-4-4C 0.25" 7/16"-20 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-6-4C 0.25" 9/16"-18 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-6-6C 0.375" 9/16"-18 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-8-6C 0.375" 3/4"-16 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-8-8C 0.5" 3/4"-16 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-12-12C 0.75" 1-1/16"-12 Female JIC 37° - Swivel - Straight Stainless Steel
106CG-16-16C 1" 1-5/16"-12 Female JIC 37° - Swivel - Straight Stainless Steel
101CG-4-4C 0.25" 1/4"-18 Male NPTF Pipe - Rigid - Straight Stainless Steel
101CG-4-6C 0.375" 1/4"-18 Male NPTF Pipe - Rigid - Straight Stainless Steel
102CG-4-4C 0.25" 1/4"-18 Female NPTF Pipe - Rigid - Straight Stainless Steel
101CG-12-12C 0.75" 3/4"-14 Male NPTF Pipe - Rigid - Straight Stainless Steel
101CG-16-16C 1" 1"-11-1/2 Male NPTF Pipe - Rigid - Straight Stainless Steel

687PDC
687563