Flow Control Valve, Subplate Mounted - PC*MS Series | #PCMS1200SF


LOADING IMAGES
PCMS1200SF

Flow Control Valve, Subplate Mounted - PC*MS Series | #PCMS1200SF

Parker’s PMCS series valves are designed to regulate flow at a selected rate.


Technical Specifications

  • Maximum Operating Pressure: 3000 PSI
  • Mounting Type: Subplate
  • Maximum Flow Rate: 25.0 GPM
  • Body Material: Steel
  • Knob Style: Finger Screw
  • Connection Size: 3/4 inch
  • Maximum Operating Temperature: +250 °F
  • Maximum Flow Rate: 25.0
  • Configuration: Subplate Mount
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 3000
  • Minimum Flow Rate: 2.5
  • Connection Type: NPT
  • Seal Material: Buna
  • Function: Pressure Compensated Flow Control
  • Actuation Type: Manually

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s PMCS series valves are used for pressure compensated regulation of the flow. As a consequence of pressure changes, the set value can vary by ± 5 % within the tolerance range. Changes in viscosity and in temperature have the same effect and are to be observed.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port sizes available in 5 sizes from ¼” to 1”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting
• Set screw locks the valve on a desired setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505