Flow Control, Subplate Mounted Valve – FS Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Maximum Flow Rate

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flow Control, Subplate Mounted Valve – FS Series

Flow Control, Subplate Mounted Valve – FS Series

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles. It can be used in both the mobile and industrial markets.

Technical Specifications

  • Flow Rate: N/A
  • Body Material: Steel
  • Needle Type: Fine, Standard
  • Seal Material: Nitrile, Fluorocarbon
  • Cracking Pressure: 5 psi
  • Connection Size: -
  • Maximum Operating Pressure: 3000 psi
  • Connection Type: -
  • Maximum Flow Rate: 40 Gal/min
  • Actuation Type: Manual
  • Function: Flow Control
  • Configuration: N/A
  • Maximum Operating Temperature: N/A
  • Minimum Operating Temperature: N/A

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles.  It can be used in both the mobile and industrial markets.

The FS series flow control valve comes in 5 sizes ranging from 5 to 40 GPM.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Pressures up to 3,000 PSI
• 5 mounting sizes with flows up to 40 GPM
• Needle and poppet are stainless steel
• Set screw or optional finger screw locks needle flow position

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure Maximum Flow Rate Mounting Type
FS1200S 3/4" 3000 PSI 25 GPM Subplate
FS1200S-V 3/4" 3000 PSI 25 GPM Subplate
FS1200SF 3/4" 3000 PSI 25 GPM Subplate
FS1600S 1" 3000 PSI 40 GPM Subplate
FS400S 1/4" 3000 PSI 5 GPM Subplate
FS400S-V 1/4" 3000 PSI 5 GPM Subplate
FS400S4 1/4" 3000 PSI 5 GPM Subplate
FS600SF-V 3/8" 3000 PSI 8 GPM Subplate
FS800S 1/2" 3000 PSI 15 GPM Subplate
FS800S-V 1/2" 3000 PSI 15 GPM Subplate
FS800SF 1/2" 3000 PSI 15 GPM Subplate
FS1600S-V 1" 3000 PSI 40 GPM Subplate
FS2000S 1/1/4" 3000 PSI N/A Subplate
FS600S 3/8" 3000 PSI 8 GPM Subplate
FS600S-V 3/8" 3000 PSI 8 GPM Subplate

687PDC
687505