Flow Control, Subplate Mounted Valve – FS Series | #FS1200S-V


LOADING IMAGES
FS1200S-V

Flow Control, Subplate Mounted Valve – FS Series | #FS1200S-V

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles. It can be used in both the mobile and industrial markets.


Technical Specifications

  • Size: 3/4"
  • Maximum Operating Pressure: 3000 PSI
  • Mounting Type: Subplate
  • Maximum Flow Rate: 25 GPM
  • Flow Rate: N/A
  • Connection Size: 3/4 inch
  • Maximum Operating Temperature: N/A
  • Maximum Flow Rate: 25 Gal/min
  • Configuration: N/A
  • Minimum Operating Temperature: N/A
  • Actuation Type: Manual
  • Maximum Operating Pressure: 3000 psi
  • Connection Type: Subplate mounting
  • Function: Flow Control
  • Cracking Pressure: 5 psi
  • Seal Material: Fluorocarbon
  • Needle Type: Standard
  • Body Material: Steel
  • Weight: 1.17 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles.  It can be used in both the mobile and industrial markets.

The FS series flow control valve comes in 5 sizes ranging from 5 to 40 GPM.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Pressures up to 3,000 PSI
• 5 mounting sizes with flows up to 40 GPM
• Needle and poppet are stainless steel
• Set screw or optional finger screw locks needle flow position

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505