100R19 Hose - 594TJ | #594TJ-12


LOADING IMAGES
594TJ-12

100R19 Hose - 594TJ | #594TJ-12

The 594TJ TOUGHJACKET™ 4,000 PSI HOSE is a 4,000 psi hose featuring maximum abrasion resistance. Meets SAE 100R19. Available in long, continuous lengths and as bonded hose and/or formed hose assembly.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Cover Material: Polyurethane
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE 100R19
  • Maximum Operating Pressure: 4061 psi, 28 MPa, 280 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 4-3/4 inch, 120 mm
  • Application: Medium Pressure Hydraulics, Agriculture Equipment, Construction Equipment, Lubricating Oils, Transportation
  • Compatible Fitting: 43 Series
  • Weight: 0.72 lb/ft, 1.07 kg/m
  • Hose Inner Tube Material: Copolyester
  • Inside Diameter: 3/4 inch, 19 mm
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Size: -12
  • Outside Diameter: 0.640 inch, 16.3 mm
  • Hose Cover Type: ToughJACKET™
Safety Warning

Item Information

Parker 594TJ medium pressure hydraulic hose features the TOUGHJACKET Polyurethane cover for best abrasion resistance and is rated to 4,000 psi constant pressure for applications in the construction industry, especially for those working with telescoping boom applications requiring a durable and light weight bonded assembly solution. When bonded, these thermoplastic hose assemblies simplify the installation process, allow for a smooth operation and improve the overall strength and stability of the hose. Parker 594TJ hose assemblies are SAE 100R19 compliant and feature four-spiral wire hose performance in a high tensile two-wire braid construction.

Markets: 
• Mobile Equipment
• Agricultural Equipment
• Construction Equipment
• Transportation

Features/Benefits:
• TOUGHJACKET Polyurethane cover for best abrasion resistance
• Low length change under pressure makes it an ideal solution for boom or cable track applications where long lengths are required
• Consistent long lengths
• Lighter weight than comparable 100R19 hose
• 4,000 psi constant pressure
• Excellent flexibility
• Superior bend radius
• Available in twin-line or multi-line bonded hose with up to 10 configurations

Applications:
• Medium pressure hydraulic applications
• Use for industrial medium pressure hydraulic applications with petroleum, water base and synthetic hydraulic fluids, gases and some solvents and chemical solutions

Certifications/Compliance:
• Meets/Exceeds SAE 100R19
• MSHA compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$22.22 /ft

Quantity:
  This hose is sold only in increments of 200.
Shipping: Usually Ships within  14   business days
Extended Price: 200 X $22.22 = 4,444
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563