100R17 Hose - 563TJ | #563TJ-16


LOADING IMAGES
563TJ-16

100R17 Hose - 563TJ | #563TJ-16

PARFLEX 563TJ TOUGHJACKET™ 3,000 PSI HOSE features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.


Technical Specifications

  • Hose I.D. (inch): 1
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1, 4
  • Cover Material: Polyurethane, TOUGHJACKET Polyurethane
  • Hose Outside Diameter: 36.9 mm, 1.450 inch
  • Hose Inside Diameter: 25 mm, 1 inch
  • Media: Lubricants (Oils), Hydraulic Fluid, Water, Lubricating Oils, Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE J517 and 100R1, Type AT
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar, 3,045 psi, 210 bar, 21 MPa
  • Maximum Operating Temperature: 250 °F, 121 °C, 250 °F, 121 °C
  • Minimum Bend Radius: 6 inch, 150 mm, 150 mm
  • Compatible Fitting: 43 Series, 43 Series
  • Application: Hydraulics, Manufacturing, Material Handling, Construction, Hydraulic, Manufacturing, Industrial,Over-The-Sheave, Agriculture / Forestry, Agriculture Equipment, Industrial, Construction Equipment, Forestry, Material Handling, Over-the-Sheave
  • Inside Diameter: 1 inch, 25 mm
  • Weight: 0.88 lb/ft, 1.31 kg/m
  • Size: -16
  • Hose Reinforcement Material: Two high tensile steel wire braids, 2 Braids of High Tensile Wire
  • Cover Color: Black
  • Hose Inner Tube Material: Copolyester, Copolyester
  • Outside Diameter: 1.450 inch, 36.9 mm
  • Hose Cover Type: ToughJACKET™
Safety Warning

Item Information

TOUGHJACKET 563TJ Hydraulic hose features ultra-low length change under pressure (as low as +/- 1%, depending on size) and excellent flexibility in a light weight design. Like other TOUGHJACKET hoses, 563TJ features the specially formulated jacket material that offers superior UV, Ozone resistance and an extremely low coefficient of friction for maximum abrasion resistance. It is an ideal solution for boom or cable tracks where long lengths are required and meets SAE 100R19 performance requirements.  It is available in a bonded twin-line design to reduce movement of the hose, prevent tangling and create a compact system to simplify the installation process. It also improves the overall strength and stability of the hose to eliminate many of the problems that lead to hose failure.

Markets:
• Mobile Equipment
• Agricultural Equipment
• Construction Equipment
• Transportation

Features/Benefits:
• Low length change under pressure (-4 to -8: +/- 1%; -10 to -16: +/- 2%)
• TOUGHJACKET Polyurethane cover for best abrasion resistance
• 2%-5% smaller O.D. than comparable hose
• 23%-42% lighter than comparable rubber hose
• 3,000 psi constant pressure
• Excellent flexibility
• Consistent long-lengths
• Available as a bonded hose or formed hose assembly.
Applications:
• Medium pressure hydraulic applications
• Use for industrial medium pressure hydraulic applications with petroleum, water base and synthetic hydraulic fluids, gases and some solvents and chemical solutions

Certifications/Compliance:
• Meets/Exceeds SAE 100R17
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563